The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Avocent® VHX133 High Performance KVM over IP

Vertiv™ Avocent® VHX133 is a high performance KVM over IP extender. This unique design helps you to access and control your VGA/HDMI workstation located away from the user. The VHX133 is the preferred solution for broadcasting, postproduction, control rooms and many other industries where high resolution and zero latency is required. Furthermore, because they are IP-based, they provide flexibility in locating critical computing hardware in a secure and temperature-controlled environment away from the user workstation, while maintaining a flawless desktop experience. VHX133 4K KVM over IP Extender allows the signal of HDMI equipment to be extended up to 330ft (100m) with Cat6 cable or Multi-mode SFP fiber optics up to 500m in point-to-point configuration.

Get Brochure Get Manual
Key Benefits
• Support 4K@30Hz and HDCP2.2 • Up to 8 × 16 Video Wall Configuration
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare

The VHX133 4K KVM over IP Extender allows the signal of HDMI equipment to be extended up to 330ft (100m) with Cat6 cable or Multi-mode SFP fiber optics up to 500m in point-to-point configuration, and the HDMI video resolution can be up to 4K@30Hz. Point-to-multipoint and multipoint-to-multipoint configurations are also possible by connecting several units to the same Ethernet LAN.

Benefits

• Hybrid video output for HDMI & VGA • Up to 8 × 16 Video Wall Configuration

Features

• Support 4K@30Hz and HDCP2.2 • Audio supports LPCM and Dolby Digital / Dolby Digital Plus/DTS/Dolby TruHD/DTS-HD bit stream

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location