The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Avocent HMX 1080/2080 High Performance KVM Systems

The HMX1080/HMX2080 DVI-I KVM over IP allows extension of DVI, USB, 2-ch analog audio, RS232 and IR over a Gigabit Local Area Network.

Find Sales Contact
Login to Save for Later
Best Suited For:
  • Healthcare
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Broadcast and Entertainment
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Education
  • Government
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Transportation

The units of transmitter and receiver can be automatically a unique IP address, and connected to the same network is supported. Multiple computers and other IP enabled devices can be connected to these units with the built-in Ethernet switch and 2 additional RJ-45 Ethernet ports. Multiple receivers can be simultaneously connected to the sender unit within the network to create a virtual cross point matrix of up to 65,000 senders and multiple receivers up to a theoretical limit of just over 65,000 units, depending on the network bandwidth and the number of ports of the network switch.

Features

USB 2.0 over IP for KVM application
DVI-I OUT loopback port on Transmitter
Supports high quality video streaming up to 1920x1200@60HZ
Low latency time <1 frame/sec.
Supports uncompressed and lossless multichannel audio formats
Integrated RS232 port for distributed remote control
 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions

Language & Location