The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Rack 2-Post and 4-Post – Vertical Equipment Rack

The Vertiv™ Rack 2- and 4-Post are designed to help accommodate, organize, and secure lightweight IT and telecom equipment. The 4-Post rack can provide a more stable mounting platform for IT and telecom equipment. It helps save valuable floor space while keeping equipment neatly accessible for network rooms, data centers, or office environments. Its easy installation enables rapid deployment to help ensure quick availability in meeting critical IT infrastructure needs.

Get Brochure
Key Benefits
  • SPACE EFFICIENCY: Designed to help maximize floor space, allowing for more flexible equipment placement options.
  • ONE VENDOR SOURCED: Simplifies procurement of TAA compliant* equipment, and support and helps ensure equipment compatibility.
  • EASE OF ACCESSIBILITY: The rack post provides easy access to lightweight IT equipment for installation and maintenance.
  • EQUIPMENT ORGANIZATION: A wide range of Vertiv Rack accessories are available to help manage and organize cables.
  • PROVIDE FUNCTIONALITY FOR EDGE COMPUTING: Helps keep equipment secure, organized, and scalable so data can be processed near where it’s needed.
* Applicable only for 4-post racks
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Healthcare
  • Retail and Wholesale
Warranty: 1-Year warranty

The Vertiv™ Rack 2-Post and 4-Post are designed to provide a stable mounting platform for shallow or lightweight equipment. The racks are designed to help accommodate, organize, and secure lightweight IT and telecom equipment. It helps save valuable floor space while keeping equipment neatly accessible for network rooms, data centers, or office environments. The 4-Post rack can provide a more stable mounting platform for IT and telecom equipment. This sturdy and versatile equipment rack comes in a variety of sizes and depths that provide easy access to IT equipment for installation and maintenance. The rack is designed to help accommodate, organize, and secure heavier and deeper IT and networking equipment.

Model Specifications Overview
Vertiv™ Rack 2-Post VR201
2-Post rack   45U   84 in   20 in    
Vertiv™ Rack 4-Post VR203
4-Post rack   45U   84 in   20 in   24 in  
Vertiv™ Rack 4-Post VR204
4-Post rack   45U   84 in   20 in   29 in  
Vertiv™ Rack 4-Post VR205
4-Post rack   45U   84 in   20 in   32 in  
Vertiv™ Rack 4-Post VR206
4-Post rack   45U   84 in   20 in   36 in  

Benefits

  • EASE OF ACCESSIBILITY: The rack post provides easy access to lightweight IT equipment for installation and maintenance.
  • FLEXIBLE MOUNTING: Lightweight IT equipment can use either post configuration for flexible equipment placement options.
  • NATURAL COOLING: Open design helps provide efficient airflow and natural cooling for equipment.
  • CABLE MANAGEMENT: Organized cables help decrease the risk of cable failure and extend cable life span.

Features

  • FLEXIBLE DESIGN: The Vertiv™ Rack comes in 2-Post and 4-Post, allowing for a flexible equipment configuration.
  • STABLE MOUNTING PLATFORM: The 2-Post is designed to be a stable, vertical equipment rack for lightweight IT equipment.
  • VERSATILE MOUNTING PLATFORM: The 4-Post can support both lightweight and heavier IT equipment to meet your unique data center needs.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location