The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Discontinued

Product Model

F8612

The DCF optimized rack system from Vertiv is a series adaptive and scalable electronic equipment support cabinets. This rack system can be configurable as a cabling and distribution enclosure or as a complete server enclosure. The DCF enclosures shall include EIA-310E standard rack-mount rails. The core system shall be factory-assembled, ready for the installation of customer-supplied electronic equipment.

Get Manual

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What does the DCF come with?
A
The DCF comes standard with a single perorated locking front door, perforated split rear doors, (2) pair of split locking side panels, high density cable entry roof, (2) pair if independently depth adjustable 19" rails, (2) PDU/Cable Management rails, casters and leveling feet, cage nuts and screws.
Q
What sizes does the DCF come in?
A
The DCF comes in two heights, 42U and 48U. Two widths, 600W and 800W, and two depths, 1100 and 1200mm.
Q
What is the weight load capacity of the DCF?
A
3000 lbs.static
Q
Can the DCF be bayed (clustered) with the side panels on?
A
Yes
Q
Are the doors reversible?
A
Yes, the doors can either be right hand or left hand hinged. They come from the factory Right hand hinged.

Language & Location