Discontinued
Product ModelSCB3CDC-182D111C1
REMOTE ACCESS – W/ EXT. BATTERY - 13U H X 24”W X 36”D lockable cabinet – 4 Cisco 3850 switches with up to 24 PoE Ports – GXT4 8kVA UPS supports true online double conversion comes equipped with 12 C13 outlets – ACS6000 Console Server gives you access to the console port of the 3850 switches – Model equipped with temperature, humidity, and door sensors. All sensors along with UPS battery can be remotely monitored using standard SNMP – Ext. battery increases run-time to 22/50 minutes FL/HL.
Discontinued
Product ModelSCB3CDC-182D111C1
REMOTE ACCESS – W/ EXT. BATTERY - 13U H X 24”W X 36”D lockable cabinet – 4 Cisco 3850 switches with up to 24 PoE Ports – GXT4 8kVA UPS supports true online double conversion comes equipped with 12 C13 outlets – ACS6000 Console Server gives you access to the console port of the 3850 switches – Model equipped with temperature, humidity, and door sensors. All sensors along with UPS battery can be remotely monitored using standard SNMP – Ext. battery increases run-time to 22/50 minutes FL/HL.
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Change
Frequently Asked Questions
- Q
- What U Height cabinet does this offering come in?
- A
- 13U high X 24”W X 36”D
- Q
- How many and what model Cisco Switch comes with the offering?
- A
- Up to 4 Cisco 3850 Switches
- Q
- What type / model UPS is being installed?
- A
- The GXT4-8kVA UPS. A true online double conversion.
- Q
- What Console Server is being used?
- A
- The ACS6000 which gives you access to the 3850 switches.
- Q
- What remote monitoring features does this cabinet have?
- A
- The SmartCabinet can be equipped with temperature, humidity, and door security sensors.