The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Power Module H2: Zero emission backup power

Vertiv™ Power Module H2 is a prefabricated backup power solution based on Proton Exchange Membrane (PEM) hydrogen fuel cell (FC) technology. Power Module H2 provides reliable, zero-emission backup as an alternative to diesel generator, enabling deployment of datacenter capacity in regions with environmental and power grid capacity constraints. By integrating PEM FCs with power converters, bridging batteries, heat rejection, master controller into a single product, Power Module H2 reduces complexity for end user.

Get Brochure
Key Benefits
Eliminate local pollutant emissions from backup solution and simplify environmental permitting process
Eliminate Scope 1 Greenhouse Gas (GHG) emissions to meet net zero pledges or regulatory requirements
Support datacenter Utility connection by generating clean on-site power when requested by the Utility in various demand response schemes
Simplify your project by deploying prefabricated, factory-tested solution with all balance of plant required for a backup-capable system
Best Suited For:
  • Banking
  • Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Mining/Metals
  • Oil and Gas
  • Power Generation

Features

Backup capable:
Under 10 seconds to start-up from Standby.
Instant 100% load acceptance after startup.
AI ready – stable output during load transients.
Islanded or grid parallel operation.
Clean on-site power:
Zero polluting emissions (SOx, NOx, PM);
Zero on-site Scope 1 carbon emissions.
Grid support:
Dispatchable, zero-emission on-site power.
Instant response to multi-hour dispatch.
Reliable:
Up to 25 000h run hours before overhaul.
Fewer moving parts than generators.
Modular design, internal redundancy as option.
Integrated, Modular and Prefabricated:
Several complex systems in a single product.
From 400kW to 3000kW low voltage AC output.
Factory manufactured and tested.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location