The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ Knürr® Dacorack 19''

The Knürr Dacorack 19'' - Flexible 19'' placement of KVM, Network- and IT Equipment Technical systems are not installed in large numbers directly in the workstation system for the most diverse reasons, but rather alongside or in a special central technical room.

Get Brochure

Stable, variable and expandable 19 " cabinet design - in order to ensure that furniture system and 19” cabinet system are compatible with each another, Knürr Dacobas® provides a correspondingly designed 19” range. Knürr Dacobas® is additionally rounded off by an accessories range, which covers other special applications.

Features

Ergonomic locking lever for secure access control
Closed top cover, top cover with openings for fan trays or cable entry from above
Easily removable and lockable side panels (Key locks on demand) omfortable
Maximum flexibility grace to adjustable 19“ profiles (340 mm - 790 mm in steps of 25 mm)
Integrated HU markings show equipment’s positions in the rack
Preperforated cover panles allow for cable entry or closed bottom as required
Clean intake air grace to quick changeable filter cassette
Heavy duty twin castors for 300 kg mobile load rating
Heavy duty levelling feet for 1000 kg static load rating
Fits seamlessly into a line of Dacobas consoles
Choose from aluminium T-slots or steel square hole 19“-profiles
Integrated electrical grounding concept according to VDE 0100

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
3T Worldwide QRI (Nigeria) Limited
5A, Iron Bar Street, Off Providence road, Lekki Peninsula Phase 1 Lagos 23401 Nigeria
Product areas of focus: DC Power Systems, Power Transfer Switches, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Software, Monitoring, Control Room Infrastructure, Mobile Workstation
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
AutoCont SK a.s
+421 2 6353 0230
Rusovská cesta 20 Bratislava 851 01 Slovakia
Product areas of focus: Integrated Solutions, Racks and Containment, Control Room Infrastructure

Language & Location