The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv™ Trinergy™ UPS 2000 kW UL 415V 4W 3-Phase Modular Large UPS

The Vertiv™ Trinergy™ UPS is a high-capacity UPS with maximized reliability and resilience, modular architecture, and high efficiency. It is ideal for the demanding requirements of large-scale applications such as AI. It can handle rapid load changes without performance degradation providing continuous operation. With 99% efficiency (Dynamic Online mode), it provides cost savings and reduced total cost of ownership. Available in standardized UL and CE configurations for global installations.

Get Brochure
Key Benefits
  • MAXIMIZED RELIABILITY & RESILIENCE: It is designed to endure extreme electrical challenges and provide continuous power quality and availability.
  • EMPOWERING HIGH-DENSITY APPLICATIONS: It delivers more power in a single block, ideal to support large-scale data centers for Artificial Intelligence (AI) and High-Performance Computing (HPC) applications.
  • MULTI-MODULE DESIGN: Deploy modular power and scale with ease and speed to meet your needs.
  • ENERGY SOURCE INTEGRATION: This UPS supports integration of various energy and backup power sources, such as lithium-ion and nickel-zinc.
  • INCREASED EFFICIENCY: With up to 99% efficiency in dynamic online mode, it combines continuous availability and cost saving.
  • GLOBAL AVAILABILITY: It is designed, manufactured, and tested for worldwide availability.
Best Suited For:
  • Data Center/Colocation/Hosting
  • Manufacturing
  • Telecom

Benefits

  • NO SYSTEM DOWNTIME: It facilitates maintenance and power upgrades without interruption, leading to enhanced operational availability and preventing unplanned outages.
  • DISTRIBUTED BATTERIES: This enhances fault tolerance and system availability by improving performance with various failure modes.
  • CAPACITY & INSTALLATION FLEXIBILITY: From 1.5MW up to 20MW, this power solution can adapt to your system needs in power capacity, redundancy and design.
  • ENERGY SAVINGS & MANAGEMENT: This compact, optimized power solution with simple interface offers maximum energy savings and rapid return on investment.
  • RICH DIGITAL EXPERIENCE: Service empowered by data across entire life with cycle with optional Vertiv Life Advances Incident Management and Condition Based Maintenance.

Features

  • TRANSFORMER-FREE DESIGN WITH FULL IGBT THREE-LEVEL DOUBLE CONVERSION TECHNOLOGY: Meet the volatile demands of next-generation AI systems.
  • UNITY POWER FACTOR: Vertiv™ Trinergy UPS operates with output power factor up to 1.
  • ADVANCED DIAGNOSTIC AND USER INTERFACE: Prevent issues with enhanced event analysis and colored multi-language touch screen display.
  • EASY DEPLOYMENT: This skid-mount and containerized power solution allows quick setup.
  • INNOVATIVE CONTINUOUS-DUTY BOOSTER CONVERTER: This offers uninterrupted power supply even at full load indefinitely.
  • MODULAR DESIGN TO FIT YOUR NEEDS: Get options for integrated Backfeed Protection Device and DC Ground Fault Detection.

The Vertiv™ Trinergy™ UPS delivers reliable power to maintain optimal performance of large-scale data centers such as AI systems. It is a modular, scalable, and sustainable solution available globally. By integrating advanced power management and supporting new energy sources, this UPS ensures data centers can handle dynamic and intensive workloads of the future.

Vertiv™ Trinergy™ UPS 2000 kW UL 415V 4W 3-Phase Modular Large UPS
Product Overview
Power Rating
2000kVA/2000kW
Input Voltage Range
415 (353 to 477) 3Ph+PE+N
Output Voltage Range
415 (353 to 477) 3Ph+PE+N
Efficiency
≥ 97% Double Conversion VFI​ ≥ 99% Dynamic Online Mode
Wiring
Four wire electrical compatibility
Weight
5540 kgs
Height
2010 mm
Width
5700 mm
Depth
1050 mm
Interfaces/Ports
Control Panel
Vertiv™ standard touchscreen control panel
Cable Access
Top/Bottom
Service Access
Front and Top
Operational Conditions
Operating Temperature
0 to 50 with automatic derating from 40°C
Miscellaneous
Listings
UL Standards
Topology
Full IGBT three-level NPC2

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location