The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ PowerUPS 6000 Industrial, 6-200kVA, 400V, Single and Three Phase UPS

The Vertiv™ PowerUPS 6000 Industrial UPS system redefines versatility for C&I applications like manufacturing, transportation, logistics, cement, and oil and gas with a compact, single- or three-phase design (6–200 kVA). Engineered for resilience, it delivers high performance in harsh physical and electrical conditions to protect mission-critical infrastructure. This double conversion online UPS provides continuous, stable power and minimizes downtime with features such as IP42 protection, advanced IGBT rectifier technology, and VRLA, Ni-Cd, and Lithium-ion batteries support.

Get Brochure Get Manual
Key Benefits
  • C&I APPLICATIONS: It is an industrial grade UPS built on decades of global reliability and quality in Commercial & Industrial critical power applications.
  • OPTIMAL PERFORMANCE: With an IP42 protection rating, it provides high performance even in harsh environmental conditions.
  • RELIABLE OPERATION: It is designed for uninterrupted operational continuity with advanced IGBT technology.
  • COMPACT FOOTPRINT: Its space-saving design makes it ideal for tight or space constrained locations.
  • HIGH AVAILABILITY: Easily scale power capacity to meet growing demands while maintaining flexibility with a variety of compatible battery energy storage solutions.
  • HIGH EFFICIENCY: The Vertiv™ PowerUPS 6000 Industrial delivers remarkable efficiency, which reduces energy consumption and drives greater operational cost savings.
Best Suited For:
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Mining/Metals
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Transportation

The Vertiv™ PowerUPS 6000 Industrial UPS system is engineered to deliver peak performance offering highly reliable, uninterrupted power supply for critical C&I loads across diverse scenarios. It effectively solves your mid size power needs for light industrial applications including the industrial IOT, hence supporting the Industry 4.0 applications. The Vertiv PowerUPS 6000 Industrial UPS system delivers an outstanding double conversion efficiency up to 97% in a transformer-free design and up to 93% with a transformer, which further increases up to 99% efficiency in ECO mode. The Vertiv PowerUPS 6000 Industrial is equipped with a global HMI touchscreen control with advanced diagnostics, event analysis, and waveform analytics offering a robust tool for maintaining critical infrastructure.

Benefits

  • RESILIENT TO ENVIRONMENTAL STRESSORS: It is able to perform reliably while withstanding prolonged exposure to high temperatures, humidity, dust, vibrations and corrosive atmospheres.
  • CLEAN POWER DELIVERY: The Vertiv™ PowerUPS 6000 Industrial UPS minimizes harmonics to protect critical commercial and industrial loads and sensitive equipment.
  • GALVANIC ISOLATION: The optional, built-in output transformer in the 60-200kVA UPS units enhances electrical isolation. It is a standard in 6-40kVA UPS units.
  • COMPACT, FRONT-ACCESS DESIGN: It has a space-saving and maintenance friendly layout (<0.5h MTTR) that allows for easy installation and maintenance in tight areas.
  • SCALABILITY AND REDUNDANCY: Its intelligent paralleling enables capacity expansion or system-level redundancy.
  • HIGH EFFICIENCY, LOW TCO: Its high efficiencies reduce energy use and maintenance needs, lower long-term costs, and increase total cost savings.
  • BATTERY COMPATIBILITY: It is compatible with any manufacturers brand of matching VRLA, Nickel Cadmium or Lithium-Ion external battery cabinets for extended runtimes.
  • INTELLIGENT MAINTENANCE BYPASS: The design allows for uninterrupted power during maintenance.

Features

  • WIDE POWER CAPACITY RANGE: it is available in 6-200kVA at 400V power capacities.
  • FLEXIBLE PHASE CONFIGURATIONS: Its 6–120 kVA models supports 3-phase input/single-phase output (3*1), while 10–200 kVA models support 3-phase input/3-phase output (3*3).
  • IP42 RATING: With an industrial-grade IP42 protection rating, the Vertiv™ PowerUPS 6000 Industrial UPS is built to endure harsh environments.
  • WIDE OPERATING TEMPERATURE: It operates reliably from 0°C to 50°C with an independent air duct system.
  • OPTIONAL TRANSFORMERS: Input and output transformers are available as optional ancillary components.
  • CABLE ENTRY OPTIONS: It is available in the standard bottom entry with an optional top cable entry cabinet.
  • PARALLEL REDUNDANCY-SCALABLE DESIGN: It supports parallel operation up to 1 unit with a transformer, and up 4 transformer-less units.
  • CLEAN POWER INPUT: It delivers clean power input with <5% THDi and 0.99 Power Factor for efficient performance.
  • COMPACT FOOTPRINT: Space-saving design with versatile mounting options for flexible installation.
  • ADVANCED USER INTERFACE: Large, intuitive 9-inch full-color touchscreen HMI with real-time waveform monitoring and predictive maintenance notifications.
  • HIGH EFFICIENCY: Delivers >97% double-conversion efficiency (transformer-less), up to 93% with a transformer, and up to 99% in ECO mode.
  • BATTERY COMPATIBILITY: Compatible with VRLA, Nickel Cadmium, or Lithium-Ion external battery cabinets for extended runtimes.
  • CERTIFIED FOR DEMANDING ENVIRONMENTS: Compliant with railway EMC and CPSS standards; certified to EN50121 and EN50171.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location