The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ PowerUPS 100 Standby Lithium

The Vertiv™ PowerUPS 100 Standby Lithium is a compact and lightweight standby/offline desktop UPS that utilizes lithium-ion technology to deliver a longer life expectancy, and reduced replacement costs. Designed to protect computers, workstations, retail point-of-sale (POS) equipment, wireless networks and routers, surveillance systems and other electronics. Offered with a standard 5-year warranty, the Energy Star Certified Vertiv™ PowerUPS 100 Standby Lithium is the ideal choice for electronics that need reliable, economical and long-lasting power protection.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • IT Personnel
  • Power Generation
  • Professional Services
  • Retail and Wholesale
  • Telecom

The Vertiv™ PowerUPS 100 Standby Lithium is a compact and lightweight standby/offline desktop UPS that utilizes lithium-ion technology to deliver a longer life expectancy, and reduced replacement costs. Designed to protect computers, workstations, retail point-of-sale (POS) equipment, wireless networks and routers, surveillance systems and other electronics. Offered with a standard 5-year warranty, the Energy Star Certified Vertiv™ PowerUPS 100 Standby Lithium is the ideal choice for electronics that need reliable, economical and long-lasting power protection.

Model Specifications Overview
PUL-350LVT
350VA / 210W   120 VAC   120 VAC   >95% at full load   6ft NEMA 5-15P   2.28 in   9.57 in   7.36 in   3.33 lbs  
  • Lithium-ion battery Lithium-Ion technology delivers up to 3 times the life expectancy of lead-acid batteries while reducing maintenance, labor, and replacement costs.
  • Battery and surge protected outlets 4 outlets: 1 surge only and 3 surge and back-up battery outlets provide sufficient capacity to protect all of your critical electronics.
  • Compact and lightweight design The compact and lightweight design makes the Vertiv PowerUPS 100 Lithium the ideal UPS for any environment where space is limited.
  • Runtime LED indicators 4 LED indicators provide a quick view of remaining battery capacity.
  • Wall mountable Conveniently located keyhole sockets allow the UPS to be easily mounted to a wall or desk.
  • Alarm management A dedicated mute button allows you to quickly silence the alarm when on battery.
  • ENERGY STAR® A government backed symbol that is awarded to energy efficient products that meet eco-friendly requirements.
  • 5-Year warranty 5-year warranty gives peace-of-mind that your valuable devices will remain protected and connected.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location