The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

PUL-350LVT

The Vertiv™ PowerUPS 100 PUL-350LVT delivers reliable, compact lithium-ion UPS protection for home and office electronics. Designed for essential desktop and small workstation applications, this 350VA / 210W standby UPS combines modern lithium-ion battery technology with practical features to protect connected devices from power outages, surges, and interruptions.

Find Sales Contact Get Brochure
Login to Save for Later

Benefits

  • Longer battery life: lithium-ion technology delivers up to 3x longer life vs. VRLA
  • Lower maintenance and replacement costs over the product lifecycle
  • Faster recharge: up to 90% recharge in approximately 2 hours
  • Compact, space-saving design ideal for desktop and small office setups
  • Backup runtime supports safe shutdown and continuity during short outages
  • Wall-mounting support enables flexible installation in tight spaces
  • Quiet operation suited for home offices and workstation environments
  • At-a-glance battery visibility through runtime LED indicators
  • Surge protection helps reduce the risk of damage from power disturbances
  • 5-year warranty coverage (including the battery) supports long-term ownership confidence
  • Equipment Protection Plan (EPP) provides added protection for connected devices

Features

  • Dual Battery Options: Available in both Lithium-Ion (350VA, 400VA) and VRLA (500VA, 700VA, 900VA, 1100VA) models to suit different runtime, maintenance, and cost preferences.
  • Battery Backup & Surge Protection: All models provide critical power support during outages and protect devices from power surges.
  • Multiple Outlet Configurations: Up to 6 battery backup outlets and 2 surge-only outlets depending on model.
  • User-Replaceable Batteries: VRLA models feature tool-less battery access for quick replacement.
  • Compact, Desktop-Friendly Design: Lightweight and low-profile for easy placement in home or office environments.
  • Wall-Mountable: Keyhole slots on select models allow for flexible mounting under desks or on walls.
  • Runtime LED Indicators: Four LEDs provide visual indication of remaining battery capacity.
  • USB Charging Ports: VRLA models include USB-A and USB-C ports for charging mobile devices (model dependent).
  • Dedicated Alarm Mute Button: Instantly silence alerts without turning off the UPS.
  • Surge Protection for Data Lines: Selected VRLA models include RJ45 dataline protection.
  • Power Management Software: VRLA models include Vertiv™ Power Assist software for graceful system shutdown.
  • Advanced Safety & Compliance: All models meet UL, FCC, Energy Star®, and environmental standards including RoHS and REACH.

PUL-350LVT
Product Overview
Power Rating
350VA / 210W
Input Voltage Range
120 VAC
Output Voltage Range
120 VAC
Efficiency
>95% at full load
Weight
3.33 lbs
Weight
1.51 kg
Height
2.28 in
Height
58 mm
Width
9.57 in
Width
243 mm
Depth
7.36 in
Depth
187 mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location