The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

PST6-500LVMT

Find Sales Contact Get Brochure Get Manual

Benefits

  • Reliable Power Backup: Keeps critical devices running during short outages and fluctuations.
  • Low Maintenance: Easily replaceable VRLA batteries reduce service costs and extend product life.
  • Peace of Mind: Built-in audible alarms and LED indicators provide real-time UPS status visibility.
  • Flexible Installation: Small footprint and wall-mount capability make it ideal for tight or remote spaces.
  • Convenient Charging: USB-A and USB-C ports make it easy to charge phones, tablets, and accessories.
  • Improved Safety: Surge suppression and line conditioning help prevent damage to electronics.
  • Enhanced Device Protection: Covered by Vertiv’s Equipment Protection Plan (EPP) for added security.
  • Eco-Friendly Design: Meets Energy Star® and RoHS compliance for sustainable performance.
  • Simple Setup: Plug-and-play installation with intuitive software integration for easy management.
  • Advanced Replacement Warranty: 3-year full coverage including the battery ensures long-term support.

Features

  • Capacity Options: Available in 500VA, 700VA, 900VA, and 1100VA models to match your power needs.
  • Battery Backup & Surge Protection: Up to 6 outlets provide full protection for connected electronics, plus 2 surge-only outlets (model dependent).
  • User-Replaceable Batteries: Extend UPS life easily with tool-less battery swap capability.
  • Runtime LED Indicators: Four front-facing LEDs display remaining battery capacity at a glance.
  • Alarm Mute Function: Dedicated button allows users to silence alarms when needed.
  • Wall-Mountable Design: Integrated keyhole slots enable flexible mounting under desks or on walls.
  • USB-A and USB-C Charging Ports: Convenient front-facing ports for charging mobile devices (model dependent).
  • Data Line Protection: Built-in protection for network cables to prevent surge damage.
  • Free Management Software: Includes Vertiv™ Power Assist for safe system shutdown during outages.
  • Resettable Circuit Breaker: Quick recovery from overload conditions without replacing fuses.

PST6-500LVMT
Product Overview
Power Rating
500 VA / 305 W
Input Voltage Range
120 VAC
Output Voltage Range
120 VAC
Efficiency
>95% at full load
Weight
6.61lbs
Weight
3kg
Height
3.46in
Height
88mm
Width
6.57in
Width
167mm
Depth
10.4in
Depth
264.2mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location