The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

PST6-1100LVMT

Find Sales Contact Get Brochure
Login to Save for Later

Benefits

  • Tailored Power Protection: Wide VA range supports everything from small electronics to full desktop workstations and routers.
  • Flexible Battery Technology: Choose VRLA for familiar, cost-effective reliability or Lithium-Ion for longer life and reduced maintenance.
  • Minimal Downtime: Lithium models recharge up to 3x faster, while VRLA models support easy battery swaps.
  • Space-Saving Footprint: Slim design fits comfortably on or under desks, in retail counters, or behind entertainment centers.
  • Quiet Operation: Low acoustic noise makes it ideal for shared or quiet environments.
  • Quick Visual Status: LED indicators allow users to check remaining runtime at a glance.
  • Plug-and-Play Setup: Easy to install and configure without the need for IT support.
  • Device Compatibility: Supports PCs, modems/routers, gaming consoles, POS terminals, surveillance equipment, and more.
  • Peace of Mind Coverage: Backed by up to a 5-year warranty (Lithium) and an Equipment Protection Plan.

Features

  • Dual Battery Options: Available in both Lithium-Ion (350VA, 400VA) and VRLA (500VA, 700VA, 900VA, 1100VA) models to suit different runtime, maintenance, and cost preferences.
  • Battery Backup & Surge Protection: All models provide critical power support during outages and protect devices from power surges.
  • Multiple Outlet Configurations: Up to 6 battery backup outlets and 2 surge-only outlets depending on model.
  • User-Replaceable Batteries: VRLA models feature tool-less battery access for quick replacement.
  • Compact, Desktop-Friendly Design: Lightweight and low-profile for easy placement in home or office environments.
  • Wall-Mountable: Keyhole slots on select models allow for flexible mounting under desks or on walls.
  • Runtime LED Indicators: Four LEDs provide visual indication of remaining battery capacity.
  • USB Charging Ports: VRLA models include USB-A and USB-C ports for charging mobile devices (model dependent).
  • Dedicated Alarm Mute Button: Instantly silence alerts without turning off the UPS.
  • Surge Protection for Data Lines: Selected VRLA models include RJ45 dataline protection.
  • Power Management Software: VRLA models include Vertiv™ Power Assist software for graceful system shutdown.
  • Advanced Safety & Compliance: All models meet UL, FCC, Energy Star®, and environmental standards including RoHS and REACH.

PST6-1100LVMT
Product Overview
Power Rating
1100VA / 670W
Input Voltage Range
120 VAC
Output Voltage Range
120 VAC
Efficiency
>95% at full load
Weight
9.70lbs
Weight
4.4kg
Height
3.50in
Height
88.8mm
Width
7.28in
Width
185mm
Depth
11.34in
Depth
288mm

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location