The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

PSI5-3000SRT120LIN

The Vertiv™ Liebert® PSI5-3000SRT120LIN is a 3000VA/2700W, 120V Lithium-Ion UPS. It is designed to safeguard critical equipment in distributed IT applications and helps provide superior performance over the lifespan of the battery. The 3U rack/tower convertible chassis is 15.7 inches deep and comes with a network management card for remote monitoring, management and firmware updates. Its lithium-ion battery technology lasts up to 3 times longer than traditional VRLA batteries, recharges faster, and performs better in higher temperatures—reducing maintenance and total cost of ownership.

Get Brochure Get Manual
Login to Save for Later
Key Benefits
  • 500VA to 3000VA, tower, and convertible rack/tower optimized form factors
  • Pure Sine wave output on battery
  • Lithium-ion battery with 8 to 10-year design life and up to three* times longer life
  • Up to 50%** lower Total Cost of Ownership (TCO)
  • Vertiv™ Liebert® Intellislot™ network management card options
  • Free Vertiv™ Power Assist™, Vertiv™ Power Insight™ software * - in comparison to standard batteries ** - in comparison to VRLA batteries
  • Best Suited For:
    • Education
    • Banking, Financial and Insurance
    • Government
    • Healthcare
    • Retail and Wholesale
    Warranty: Vertiv backs all Liebert® PSI5 Lithium-Ion UPS systems with 5-year advanced replacement warranty including battery. This covers all shipping fees and includes next-day delivery, which ensures customers will receive their replacement unit prior to returning their aged unit.

    Benefits

  • Lowest Total Cost of Ownership (TCO):The longer life expectancy of lithium-ion batteries reduces maintenance, labor, and replacement costs, making it the lowest TCO UPS solution.
  • Energy Star Certified:A government certification for energy efficiency. This product meets strict energy-efficiency specifications that reduces energy consumption, saving money and helping protect the environment.
  • User-replaceable, hot-swappable batteries:User-replaceable batteries may be swapped out quickly and safely without disruption and without having to turn off connected equipment.
  • Input circuit breaker:Re-settable breaker protects against equipment damage from a short circuit or overload.
  • Network grade surge protection:Network grade surge protection protects connected equipment from power surge damage.
  • Emergency Power Off (EPO):Remote UPS shutoff in the event of a fire or other onsite emergency.
  • USB management port:USB port to support monitoring and management requirements of the UPS.
  • Optional management and communication cards:Vertiv™ Liebert® Intellislot™ enables network integration connectivity and allows remote monitoring, start-up or restart of the connected equipment. SNMP, Modbus, BACnet and environmental sensor options are available.
  • Free management software:Vertiv™ Power Assist software for local management via USB. Easy to install and allows for simple configuring, monitoring, alarm notifications and management of the UPS. Automatic shutdown options protect connected equipment during an extended power loss and guard against data loss. Vertiv™ Power Insight software for on-premise and remote UPS monitoring and management with notifications and control of network connected devices. Configurable, automatic shutdown for physical and virtual servers. Includes integrations with VMWare vCenter, Dell VXRail Manager, and Nutanix Prism Central. Provides a single dashboard view of the UPS status, alarms, notifications, and summary data.
  • Equipment Protection Plan (EPP):$400,000 Equipment Protection Plan provides reimbursement or replacement of any connected equipment that is damaged by a power surge while connected to your Vertiv™ UPS.
  • Trade-In Program:Allows you to trade in an aging Vertiv™ or competitor's UPS for a new Vertiv™ equivalent UPS at a discount. Vertiv™ will manage the collection and disposal of your old UPS at no cost.
  • Features

  • 500VA – 3000VA :Wide range of available sizes to allow you to select the capacity and runtime that best meet your needs.
  • Optimized form factors:Multiple form factors to suit all site requirements, including tower, 2U and 3U Rack/Tower convertible form factors to provide flexibility at sites with variable installation needs.
  • Lithium-ion batteries:Vertiv™ lithium-Ion batteries provide longer runtime, up to 3 times longer life expectancy than Valve-Regulated-Lead-Acid (VRLA), batteries, recharge more quickly, endure up to 10X more discharge cycles and perform better in higher temperatures.
  • Lowest Total Cost of Ownership (TCO):The longer life expectancy of lithium-ion batteries reduces maintenance, labor, and replacement costs, making it the lowest TCO UPS solution.
  • Environmentally Responsible:Lithium-ion batteries use less material for equal output and up to 99% of the battery elements are recyclable. The longer lifespan of a lithium-ion battery reduces waste and material consumption.
  • Safety Conscious:Safest lithium-ion (LiFePO4) battery chemistry and integrated Battery Management System (BMS) ensure safe and reliable operation.
  • Battery Management System (BMS):The BMS monitors the lithium-ion battery health at the cell level. It manages the charging, depth of discharge, temperature, and voltage of the battery. The BMS prevents overcharging, ensures safe operation, and preserves the battery throughout its life.
  • Automatic Voltage Regulation (AVR):When incoming utility power fluctuates, AVR stabilizes the output power without needing to go to battery, which extends the life of your battery and preserves your UPS battery for an outage.
  • Pure sinewave output:Pure sinewave output while on battery to simulate utility power and is compatible with active power factor corrected power supplies.
  • High power factor:0.9 Power Factor provides more actual power to the load increasing power density.
  • Programmable outlet groups:Configurable outlets for load management. Cycle power to hung devices and load shed connected equipment, prioritizing critical devices to extend availability while on battery backup power.
  • The Vertiv™ Liebert® PSI5 Lithium-Ion UPS is a reliable power protection solution for critical IT setups, especially in remote or edge locations. Its lithium-ion batteries last 8–10 years—up to three times longer than traditional VRLA batteries—reducing the need for replacements and cutting costs on both batteries and labor. This results in up to 50% lower total cost of ownership when compared to traditional VLRA batteries. It features automatic voltage regulation (AVR) technology to help guard against power fluctuations and extend battery life, while delivering pure sine wave output in battery mode to protect sensitive equipment. With up to 20 minutes of runtime at half load and 9 minutes at full load, it offers more backup time than many competitors. The 2U-3U Rack/Tower models offer a rotating or gravity sensing LCD display for installation flexibility, providing instant system visibility, remote monitoring support, and delivers up to 98% or greater energy efficiency. Backed by a 5-year full warranty, it’s a low-maintenance, set-it-and-forget-it solution from Vertiv.

    PSI5-3000SRT120LIN
    Product Overview
    Power Rating
    3000VA / 2700W
    Input Voltage Range
    Nominal: 120VAC / Range 75-146VAC
    Output Voltage Range
    120VAC Default; 100/110/115/125VAC User Selectable
    Efficiency
    0.981
    Wiring
    Input: L5-30P; Output: 9 x 5-20R, 1 x L5-30R
    Weight
    56.0 lbs
    Weight
    25.4 kgs
    Height
    5.14 in
    Height
    130.6 mm
    Width
    17.24 in
    Width
    438 mm
    Depth
    16.92 in
    Depth
    430 mm

    *To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

    Find Your Area Contact

    Products Support Contacts
    Showing contacts for California, 91733, USA Change
    Vertiv™ Services
    +1 800 543 2378
    610 Executive Campus Drive Westerville Ohio 43082 USA
    Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

    Language & Location