The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Liebert EXM2

Vertiv™ Liebert® EXM2 is a monolithic UPS designed to address the rising need of highly reliable and efficient UPS for next-gen mid-size critical applications. Liebert EXM2 is equipped with three modes of operation and coupled with intelligent paralleling function that delivers operating efficiency up to 98.8% without sacrificing the availability. Its robust and flexible design optimizes the space and seamlessly adapts into multiple applications and infrastructure.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Healthcare
  • Government
  • Manufacturing
  • Retail and Wholesale
  • Professional Services
  • Telecom
  • Transportation

Benefits

  • Brings higher energy savings and lowers Total Cost of Ownership
  • Further increases energy savings
  • Further increases energy savings during partial load conditions
  • Saves space up to 15% over legacy system
  • Increased flexibility
  • Faster battery recharging
  • Wider battery selection and lower installation costs
  • Increased flexibility and wider offering
  • Increased adaptability and lower cooling costs
  • Fully compatible with today’s critical IT & Non-IT loads
  • Achieve maximum capacity up to 1.5 MW
  • More user-friendly and leaner spare parts management

Features

  • Delivers up to 97% efficiency in Double conversion mode and up to 99.2% efficiency in ECO mode
  • Third mode of operation (i.e. Dynamic online mode) that delivers up to 98.8% efficiency
  • Intelligent Paralleling function
  • Occupies optimal floor space
  • Adapts to diverse application scenarios: In-Row, Room and Against-the-wall
  • Comes with heavy duty battery charger
  • Supports 2-wire DC bus
  • Compatible with lithium-ion batteries
  • Seamlessly operates up to 50°C
  • Supports 0.5 lagging to 0.5 leading loads without derating
  • Scalable up to 6 units
  • Integrated user-friendly touch screen HMI consistent with existing Vertiv offering

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location