The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

5 kVA

Best Suited For:
  • Government
Warranty: One Year warranty

Features

IGBT Based Rectifier Advanced DSP Based Technology 0.9 output power factor Double conversion efficiency up to 94.5% ECO mode efficiency up to 98.5% Input power factor up to 0.99 Total current harmonic distortion (THDi) <5% High capacity battery charger 10-20kVA ~ 4.5kW Dynamic Design: Rack/Tower convertible ITA 5-20kVA scalable up to 4 units in N + X configuration Integrated parallel load bus and synchronization port (LBS) Phase compatibility 5/6/10kVA: 1/1 or 3/1 phase 20kVA: 3/1 or 3/3 phase Comprehensive value added options including LPD, UPD etc Easy site installation and configuration

5 kVA
Product Overview
Power Rating
5 kVA
Input Voltage Range
Single-phase 120Vac-276Vac / Three-phase 228Vac-47
Output Voltage Range
<3% for Linear Load and <5% for Non Linear Load
Weight
17.8 kg
Height
430 mm
Width
625 mm
Depth
85 mm
Interfaces/Ports
Interface Options
USB/Intelligent Slot (Dry Contact Card/ Modbus Car
Operational Conditions
Operating Temperature
0 - 40°C

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location