The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

VP4G7006

Vertiv™ Liebert® Rack PDU are specifically designed for integration between the Liebert® GXT5 Lithium-Ion UPS and power distribution in the rack or to adjacent racks

Find Sales Contact
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Telecom
Warranty: Vertiv PowerIT rPDUs come with a standard three-year warranty that is automatically extended for free, to five years, if the product is registered within 120 days of purchase.

Benefits

  • 0U Vertical Form Factor for easy power distribution throughout the rack.
  • Included network card for remote monitoring of power use

Features

  • Versitile Rack Power Distribution
  • Monitored Powered Distribution

The Monitored PDU offers real-time power consumption metrics and Email & SNMP alarming for voltage, real power, apparent power, power factor, amperage and kilowatt hours at the rack and via secure web interface. The PDU offers important insights enabling the user to balance loads, evaluate energy usage trends, and ensure maximum uptime.

VP4G7006
Product Overview
Capacity
11.5kW (208V)
Input Voltage Range
240V
Output Voltage Range
240V
Output Options
Hardwire: L1, L2/N, G

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures

Language & Location