The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Model

Vertiv Geist Monitored rPDU | VP4N6019

The Vertiv PowerIT VP4N6019 is a monitored unit rack power distribution unit (rPDU). It is a 60A, 240V/415V WYE, 0U, vertical rPDU with 36 Combination C13/C19 outlets and a 3P+N+E (IP67) plug providing 34.5kW of power capacity. The hot-swappable Interchangeable Monitoring Device (IMD) provides unit level monitoring, serial communication, and environmental monitoring. The dual ethernet ports simplify multiple PDUs management with fault-tolerant IP aggregation capabilities.

Find Sales Contact
Key Benefits
ENHANCED PERFORMANCE AND MANAGEMENT: The Vertiv PowerIT monitored rPDU offers a reliable, space-saving, and cost-effective power distribution that meets a broad range of requirements for all IT applications. OUTLET FLEXIBILITY: The Combination C13/C19 receptacle can be used to connect both C14 and C20 plugs interchangeably. SECURED OUTLETS: The Combination C13/C19 receptacle has high-retention, color-coded outlets that are P-Lock cable compatible. REMOTE CONNECTIVITY: Access the rPDU remotely via the network interface or serial connection to monitor power consumption HOT-SWAPPABLE: Easily update your rPDU's monitoring capabilities to adapt to latest technologies and changing business needs
Warranty: Vertiv™ Geist™ Monitored rPDUs come with a standard three-year warranty that is automatically extended to five years, if the product is registered within 120 days of purchase.

Benefits

Enhanced Intelligence: With advanced monitoring and management, users have a comprehensive view of critical IT equipment power usage either at the rack or via remote access. Users can also power cycle unresponsive IT equipment remotely with select switched RTS models. You can set thresholds to receive alarms when power conditions fall outside the desired range for added protection. Outlet Control: Address unresponsive equipment or increase runtime of critical equipment upon power failure with outlet-level control. 100% Tested: Individually tested, functional, and reliable Vertiv PowerIT rPDU units meet local compliance requirements: UL, RoHS, China RoHS, and TAA Five-Year Warranty: All Vertiv PowerIT rPDU units come with a default three-year warranty which can be extended to five years if the units are registered within 120 days of purchase

Features

Upgradable Technology: The Vertiv PowerIT rPDUs equipped with the upgradeable Interchangeable Monitoring Device (IMD) allow you to upgrade your monitoring technology as the needs of your business evolves. The IMDs are hot-swappable so scheduled downtime is not required for an upgrade. Outlet Flexibility: Select models in the Vertiv PowerIT rPDU product line are equipped with the Combination Outlets C13/C19. These hybrid outlets function as both a C13 and C19 receptacle. The outlets accommodate both C14 and C20 plug types interchangeably, providing you the flexibility to support common critical IT equipment using just a single rack PDU. Simplified Management: Daisy-chain up to 50 devices on a single IP address with Vertiv Intelligence Director. Reduce deployment time with self-configuration of downstream devices. Easy-to-Use Front Panel: The rPDU has an easy-to-use front panel that provides visual identification of the active power source for easy monitoring. It also allows users to do a manual transfer of the power source. The transfer can be done either by touch of a button or remotely, so users have options on how to manage power loads during maintenance or emergency power loss.

Vertiv Geist Monitored rPDU | VP4N6019
Physical Characteristics
Weight
19
Height
66.25
Width
3.8
Depth
3

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location