The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Liebert SPM3.0

The SPM 3.0 server power management system provides users with the most advanced and reliable power distribution for the most critical loads. The output adopts the standard modular design of the branch circuit, which can flexibly and fully utilize the cabinet space, and can provide fixed or hot-swappable switches to realize the online maintenance of the branches to achieve the most flexible power distribution.

Best Suited For:
  • Oil and Gas
  • Telecom
  • Transportation
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Government
  • Education

The SPM 3.0 server power management system provides users with the most advanced and reliable power distribution for the most critical loads. The output adopts the standard modular design of the branch circuit, which can flexibly and fully utilize the cabinet space, and can provide fixed or hot-swappable switches to realize the online maintenance of the branches to achieve the most flexible power distribution.The 9-inch touch screen is equipped with a more user-friendly man-machine interface and system single-line diagram display mode, which can intuitively display the operating status of the entire system. The complete electrical parameter monitoring can reflect the real-time working status of the main and branch circuits in the system. High-precision components ensure the accuracy of the overall monitoring system.

Benefits

Intuitive touch screen display: Single line diagram real-time display system running status Dashboard mode can be more intuitive display system operating parameters Branch Modular Design: One module contains 18 branch circuit Support on-line expansion of the transformation, which will help distributed building room Support online maintenance functions, which will help system failure maintenance Hot-swappable tributary modules: Flexible configuration of the tributary system On-line plug, conducive to system maintenance without changing the cable wiring to achieve 3-phase balance adjustment System monitoring and management: Main road, branch of the full power monitoring Circuit breaker switch and lightning protection device condition monitoring Real-time waveform monitoring and fault recorder function The ability to generate reports of various specifications, such as fault waveforms, operation and maintenance, and electrical energy statistical analysis The two-stage threshold alarm of the system facilitates the capacity management of the equipment room Power of the sub-measurement, which will help the data center energy consumption analysis and management with high detection accuracy, improve the operational reliability of the evaluation of the engine room

Features

More standard modular output More comprehensive monitoring methods More intuitive display More flexible room construction mode Faster expansion of the engine room Higher precision detection

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Language & Location