The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product Family

Vertiv™ PowerDirect 7100 Energy -48V DC Energy Management Solutions

The Vertiv™ PowerDirect 7100 Energy is Vertiv’s fourth generation -48V DC hybrid energy solution managing multiple energy sources—including generators and solar panels. It offers always-on control for reliable energy resource and investment management across on-grid, bad-grid, and off-grid sites. Featuring highly efficient 4300W Vertiv™ solar converters and rectifiers, it helps protect loads and batteries. It also enables service-load prioritization without investing in large battery arrays. Itcomes in various configurations—500A, 750A, and 1000A—to help you meet your diverse application, rack, cabinet, and business needs.

Get Brochure Get Manual
Key Benefits
  • REDUCED ENERGY COSTS: It utilizes Vertiv's highly efficient rectifiers and solar converters to reduce energy losses and operational expenses.
  • FLEXIBLE ENERGY INTEGRATION: It helps you reduce dependency on the grid and diesel fuel by leveraging solar panels and other renewable energy sources.
  • STREAMLINED DEPLOYMENT: Pre-wired, factory-integrated systems enable faster installs and commissioning in weeks, not months.
  • HIGH RELIABILITY & UPTIME: It delivers stable -48VDC output with hot-swappable components, ensuring dependable performance.
  • SCALABLE PERFORMANCE: Modular 500A, 750A, and 1000A configurations support a variety of power loads across critical applications.

This high density -48V DC power hybrid energy management system is made for telecom, private communication networks, or commercial solutions.

Benefits

  • SCALABLE PERFORMANCE: With modular 500A, 750A, and 1000A configurations, it supports a variety of power loads across critical applications.
  • REDUCED ENERGY COSTS: It reduces energy losses and operational expenses with Vertiv's highly efficient rectifiers and solar converters.
  • FLEXIBLE ENERGY INTEGRATION: It utilizes solar panels and other renewable energy sources to reduce dependency on the grid and diesel fuel.
  • STREAMLINED DEPLOYMENT: Pre-wired, factory-integrated systems reduce installation and commissioning times to just weeks, minimizing downtime and accelerating deployment.
  • HIGH RELIABILITY & UPTIME: It provides reliable -48VDC output with hot-swappable components for uninterrupted, high-performance operation.

Features

  • WIDE CAPACITY RANGE: It covers power needs from 2kW to 21kW with single rack deployments for diverse application requirements.
  • ADVANCED ENERGY MANAGEMENT: It is compatible with NCU and monitoring, providing remote control, TOU shifting, and demand response.
  • ENGINEERED SYSTEM OPTIONS: It lets you choose from a family of rectifiers, racks in 19" or 23", and other features including solar, CBs, LVDs, SPDs, sensors and more, adapting to your specific needs.
  • SPACE-SAVING DESIGN: Its low-profile design with high-density rectifiers and solar converters minimizes footprint in dense environments.
  • RESILIENT ARCHITECTURE: It is engineered for on-grid, bad-grid, and off-grid sites with extended temperature support up to +65°C, making it ideal for diverse locations.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location