The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Product

NetSure 801ID4

NetSure 801ID4 utilizes a highly integrated revolutionary design to pack unparalleled capacity and features into a small footprint. NetSure 801ID4 is a -48VDC digital power plant that operates with 5800W Power Conversion Units/rectifiers. Rack provides power conversion and distribution - up to 30 Rectifiers (3600A total).

Get Brochure
Best Suited For:
  • Telecom

Benefits

Applications
In Mobile Switching Centers (MSCs) satisfying large amount of load requirements
In Comprehensive buildings, international telecom bureau, tandem offices, SPC switching offices above 10000 lines, toll offices above 2000 routes
SPC switching offices above 2000 lines and below 10000 lines, toll offices below 2000 lines
SPC switching offices below 2000 lines, opto-terminal stations and microwave tandem stations, mobile stations
Microwave relay, optical cable relay and small size earth stations

Features

Input Voltage range 85V-290V
Easy for Installation & True Front access for maintenance
Can operate to as high as 75˚C
Temperature compensated battery & boost charge
Perfect battery management with BLVD function
Efficient protection of the system with High Voltage Disconnect function
Up to 600 Nos of historical alarms
Provide RS232, RS485, Modem and dry contacts communication interfaces for remote monitoring

NetSure 801ID4
Product Overview
Input Voltage, Nominal
85V-290V
System Type
R48-5800W / R48-5800e
Input
Input Voltage, Nominal
85V-290V
Physical Characteristics
Weight
800 kg
Height
2000 mm
Width
3000 mm
Depth
600 mm
Brochures and Data Sheets

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures

Language & Location