The page you're viewing is for English (China) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (China) region.

Vertiv™ Liebert® PSI5 Lithium-Ion UPS

Designed to safeguard critical equipment in edge and distributed IT applications

Download brochure

Vertiv™ Liebert® PSI5 Lithium-Ion UPSs are ideally suited to protect servers and network infrastructure in edge or distributed IT applications.

Lithium-ion is a game-changing technology when it comes to UPS batteries. When compared to traditional valve-regulated-lead-acid (VRLA) batteries, Lithium-Ion batteries have greater power density, last up to 3 times longer, recharge much more quickly, and can endure up to 10x more discharge cycles. With a 5-year standard warranty, more than double the useful life, and significantly more runtime, the Liebert PSI5 Lithium-Ion UPS is at the top of its class.

Longer Life

Longer life Image

Longer Runtime

Longer runtime Image

Lower TCO

Lower TCO Image

Smaller & Lighter

Smaller & Lighter Image

Get your quote today

Fill out our form and we will contact you to discuss your power protection needs.

White paper

The advantage of using Lithium-Ion Batteries as backup power source in single-phase UPS applications for remote and edge data centers

Learn the advantages of using Lithium-Ion batteries in Single-Phase UPS Applications.

Download the white paper here

Power your digital future with the Vertiv Liebert PSI5 Lithium-Ion UPS

Leverage the Vertiv Liebert PSI5 Lithium-Ion UPS to streamline operations, reduce maintenance burdens, and support always-on digital services

Vertiv Liebert PSI5 Lithium-Ion UPS

 

Future-proof your IT infrastructure with a smarter power protection strategy. The Vertiv Liebert PSI5 Lithium-Ion UPS offers a lower total cost of ownership through extended battery life, reduced maintenance, and faster deployment. Designed for modern digital operations, it enables business continuity, supports scalability, and reinforces your commitment to always-on service delivery.

Learn more

Vertiv™ Liebert® PSI5 Lithium-Ion TAA UPS

 

Empowers organizations operating in regulated environments to modernize their IT infrastructure without compromising on compliance. Designed to meet stringent federal procurement requirements, it combines long-lasting lithium-ion performance with full TAA compliance, reducing maintenance burdens, extending lifecycle value, and supporting mission-critical continuity for government, education, and public sector operations.

Learn more

The Vertiv Liebert PSI5 Lithium-Ion UPS is engineered to deliver superior backup power and intelligent management for critical IT systems. Key features include:

  • Capacity range: 1500VA to 3000VA
  • Flexible form factors: Tower and Rack/Tower optimized designs
  • Power quality: Pure sinewave output on battery
  • Long-lasting battery: Lithium-Ion battery with 8 to 10-year design life
  • Cost efficiency: Up to 50% lower Total Cost of Ownership (TCO) compared to VRLA systems
  • Advanced management: Vertiv™ Intellislot™ network management card options
  • Free software: Includes Vertiv™ Power Assist and Vertiv™ Power Insight for monitoring and control

Ready to power up with the right lithium-ion UPS solution?

Achieve reliable performance, extended lifespan, and intelligent energy backup solutions tailored to your business needs.

Connect with us

References

Language & Location