The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

Kickstart your AI deployment with Vertiv AI reference designs

 

The better way to power and cool AI

Vertiv™ 360AI provides a complete solution to power and cool high-performance computing, accelerate deployment, and keep AI applications running at peak performance. Within the Vertiv 360AI portfolio, Vertiv's pre-engineered solutions help to navigate the complex challenges arising from the AI revolution and provide a faster and easier path for customers to deploy AI infrastructure.

 

Get started
Download your AI reference design

reference design
 

Vertiv has developed reference designs for retrofit and greenfield data centers to help you navigate integrated solutions for power and
cooling AI and other high-performance computing applications.

 

Design for new builds

Rack density Rack count GPU count Design ID Cooling technology
NA EMEA ASIA
20kW 18 248 RD002 RD002E RD002A Air
40kW 10 248 RD003 RD003E RD003A Air
40kW 10 248 RD004 RD004E RD004A Air
73kW 88 2304 RD006 RD006E RD006A Liquid + Air
73kW 110 2880 RD007 RD007E RD007A Liquid + Air
132kW 36 1152 RD014 RD014E RD014A Liquid + Air
132kW 54 1728 RD015 RD015E RD015A Liquid + Air
132kW 72 2304 RD016 RD016E RD016A Liquid + Air
75kW 8 64 RD017 RD017 RD017A Liquid + Air
90kW 12 576 RD018 RD018 RD018A Liquid + Air
132kW 18 576 RD019 RD019 RD019A Liquid + Air
300kW - - RD300 RD300E RD300A Liquid
500kW - - RD500 RD500E RD500A Liquid

Design optimized for retrofits

Rack density Rack count GPU count Design ID Cooling technology
NA EMEA ASIA
40kW 4 128 4X160R 4X160RE 4X160RA Air
70kW 1 64 1L70R 1L70RE 1L70RA Liquid + Air
100kW 1 88 1L100R 1L100R 1L100RA Liquid + Air
100kW 4 368 4L400R 4L400RE 4L400RA Liquid + Air
100kW 4 368 4XL400 4XL400 4XL400A Liquid + Air
100kW 5 460 5L500 5L500 5L500A Liquid + Air
100kW 12 1104 12XL1200 12XL1200 12XL1200A Liquid + Air
100kW 14 1288 14L1400 14L1400 14L1400A Liquid + Air

Top benefits

Reduce deployment
time by up to 50%

Pre-engineered solutions can eliminate design work, reducing deployment time up to 50%.1

10x Capacity in the
same footprint

Increase power and cooling capacity up to 10x in the same footprint to help prevent stranded capacity.

Broad range,
scalable

Solutions can scale from Edge inferencing to AI test labs, to large AI deployments at scale. Systems range from 70kW racks, to a 1.4MW row.

Flexibility &
customization

Solutions can scale from Edge inferencing to AI test labs, to large AI deployments at scale. Many heat rejection and form factor options allow for retrofit and reuse of existing cooling systems, minimizing deployment cost and scope.

Proven
technology

Built with the most complete portfolio of power and cooling infrastructure in the industry. Vertiv can meet both the power and cooling demand of high-performance computing.

1 Pre-engineered solutions can eliminate design work, reducing deployment time up to 50%.

Vertiv can meet the power and cooling demands of AI workloads

Optimize your data center with integrated power and cooling solutions for new build or retrofit designs. Vertiv™ 360AI has options to support the entire AI journey, from test pilots and Edge inferencing to a full-scale AI data center.

Explore Vertiv™ 360AI Solutions

选择您的本国语言