The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Relay Design and Integration

In the event of a fault, protective relays safeguard electrical systems, equipment, and people. Replacing aging electromechanical (EM) relays with digital ones is fast, cost-effective, and delivers a host of benefits if designed and integrated properly. Reaping the full benefits of digital relay technology requires time and skill to appropriately design and integrate.

最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Increased system reliability happens as a protection scheme is tailored to your plant’s specific requirements
Enhanced communication is possible with the integration of digital relays that use advanced technology 
Expedited troubleshooting occurs as digital relays have event recording capabilities
Reduced maintenance is the result of incorporating digital relays into your plant’s protection scheme and fully utilizing their self-testing functionality 
Simplified regulatory compliance happens when the communication capabilities of digital relays make information needed for required reporting easily accessible
Improved control and protection occurs when relay systems are properly designed by qualified integration engineers    

特性

Consultation identifies the owner’s project requirements regarding such things as fault response, communication with other systems, and secondary relay functionality
Relay configuration includes determining appropriate features and logic settings, as well as performing relay programming as needed
Integration of programmed relays includes acceptance testing to ensure proper functionality of individual relays and the larger power protection system

联系人

支持
显示联系人 California, 91733, USA 更换地点
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保
Emergency Response for Services
+1 800 543 2378
USA
服务重点领域: 项目服务, 性能优化服务

选择您的本国语言