The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Switches Preventive Maintenance

Automatic transfer switches are a great solution during fault or outage situations, seamlessly shifting loads from normal supply to standby power. Regular preventive maintenance ensures that your switches are ready to perform when necessary. With regular inspection and testing, you can avoid switch malfunction that can be detrimental to property, profits and personnel.

宣传彩页
最适合于:
  • ChemicalPetrochemical excl. Oil Gas
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Improved reliability is achieved with regular inspection, cleaning, and testing of switched
Maximized uptime happens when switches work properly to transfer loads during fault or outage situations

特性

Inspection of switch surfaces and enclosure determines if cleaning or additional maintenance is needed
Cleaning of switch, wire connectors, and bus bars per NEMA guidelines ensures contaminates don’t interfere with switch operation
Damaged parts replacement occurs when components cannot be properly cleaned or repaired
Mechanical operation test verifies that the switch mechanism is operating freely follow preventive maintenance

联系人

支持
显示联系人 California, 91733, USA 更换地点
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务

选择您的本国语言