The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Cables and Bus Preventive Maintenance

Cables and bus are an integral part of your electrical distribution system. Keeping them sound and reliable is not an easy task. Mistakes in connections and splices during installation can lead to unnecessary outages. Additionally, these components are often exposed to harsh environmental conditions that can lead to failures, such as excessive water or heat. Ongoing maintenance of cables and bus is critical to avoiding costly outages or accidents.

宣传彩页
最适合于:
  • Manufacturing
  • Oil and Gas
  • Power Generation
  • PowerGas Transmission and Distribution

优点

Enhanced electrical distribution system reliability is due to regular preventive maintenance of cables and bus
Less unplanned downtime occurs as problems are detected and addressed prior to an outage
Improved power quality is achieved when cables and bus are installed and maintained properly
Better capital expenditure planning is possible with information gleaned from inspection findings and test results

特性

Inspection of cables and supports identifies installation problems or cable flaws such as sharp bends, leaks, soft spots, or cracked jackets
Connection check verifies the tightness and cleanliness of cable and bus connections
Infrared scan of energized bus helps uncover evidence of  overheating, corrosion, arcing, or other forms of deterioration
Cable testing appropriate for your application and unique infrastructure is performed per recommended maintenance practices
Comprehensive report details test results, condition of cables and bus, recommendations on replacement or corrective action, and proposed follow-up testing

联系人

支持
显示联系人 California, 91733, USA 更换地点
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
服务重点领域: 项目服务, 性能优化服务, 培训, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务, 备件及零配件管理
Electrical Reliability Services
+1 877 468 6384
USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
服务重点领域: 项目服务, 性能优化服务, 应急响应, 预防性的维护, 工业应用预防性维保, 远程服务

选择您的本国语言