The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Liebert MC - Microchannel Condenser

The highly efficient Liebert MC unit directly communicates with the indoor units via the integrated iCOM Control, providing significant advantages in terms of condenser management.

宣传彩页 产品手册
最适合于:
  • Banking Financial and Insurance
  • Broadcast and Entertainment
  • Construction and Engineering
  • Data CenterColocationHosting
  • Government
  • Manufacturing
  • Professional Services
  • Telecom
  • Transportation

优点

 Equipped with EC Fans that require a lower power input, thus reducing energy consumption and guaranteeing top-tier performances.
 Full operating flexibility ensured by the iCOM Control.
 20% increase in unit efficiency at full load. 

特性

 Microchannel Condensing Coil: The full aluminum coil ensures enhanced efficiency levels also during the mechanical cooling mode.
New Generation EC Fans: The new generation EC Fans guarantee the highest efficiency at full and at partial load, ensuring also extremely silent operation.

*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。

联系人

支持
显示联系人 USA 更换地点
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
产品重点领域: 交流不间断电源(UPS), 配电, 热管理, 一体化解决方案, 机架及模块化机房
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
产品重点领域: 热管理

选择您的本国语言