The page you're viewing is for Simplified Chinese (China) region.

The page you're viewing is for Simplified Chinese (China) region.

产品家族

Vertiv™ EnergyCore Grid - Battery Energy Storage System

The Vertiv™ EnergyCore Grid delivers scalable, high-capacity battery energy storage systems for data centers and critical infrastructure. Designed for grid-connected and hybrid applications, it ensures reliable power, simplified integration, and flexible deployment to meet the demands of today’s high-performance environments. It comes with an optional integrated energy management system for intelligent controls over traditional and renewable energy.

联系销售 宣传彩页
主要优点
  • SCALABLE SKIDDED SOLUTION: Its pre-assembled design reduces installation time and costs.​
  • FAST, RELIABLE BACKUP: Its fast transfer time in milliseconds offers mission-critical uptime.​
  • GRID RESILIENCE: Islanding and utility support modes protect during outages.​
  • SMART CONTROL: With native EMS integration, it allows dynamic, intelligent power flow.
最适合于:
  • 银行、金融及保险
  • 化工/石油化工(不含石油和天然气)
  • 建筑工程
  • 数据中心/主机托管/托管
  • 政府
  • 医疗
  • 制造
  • 军事,国防,航空航天和导弹
  • 矿业/金属
  • 石油和天然气
  • 发电
  • 电力/天然气输配电
  • 运输

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

型号规格
Vertiv™ EnergyCore Grid
5 MW+   Data centers, hyperscale, grid support   AC Skidded solution with DC Containerized design for easy scalability   107.7 in   139.5 in   92.1 in   6620 - 7500 lbs  
Vertiv™ DynaFlex
1.5 MW +   Commercial & Industrial (C&I)   All-in-One Skidded solution for easy deployment          

优点

  • PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
  • SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
  • ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
  • SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
  • READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.

特性

  • MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
  • MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
  • DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
  • ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
  • SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.

*要查看特定型号的下载,您需选择上方规格图表中的型号名称,以转到特定型号的产品页面。

联系人

支持
显示联系人 California, 91733, USA 更换地点
Vertiv (Bill Shank- Global Sales & Support)
+1-573-825-8933
975 Pittsburgh Dr Delaware Ohio 43015 USA
产品重点领域: Battery Energy Storage System (BESS)

常见问题

问题
What distinguishes Vertiv™ EnergyCore Grid from other Vertiv™ BESS offerings?
回答
Vertiv EnergyCore Grid is designed specifically for data centers and critical infrastructure needing 5 MW and above, delivering high-capacity, scalable performance with advanced grid integration.
问题
How fast does the system respond to an outage or grid disturbance?​
回答
Vertiv EnergyCore Grid offers milliseconds in transfer times, minimizing disruption and enabling uptime for sensitive operations.​
问题
Can Vertiv™ EnergyCore Grid be deployed in both front-of-the-meter and behind-the-meter configurations?​
回答
Yes, the system is designed for flexible deployment, supporting both FTM and BTM applications including microgrids.​
问题
Is the system compatible with renewable energy sources?​
回答
Absolutely. Vertiv EnergyCore Grid is optimized for hybrid applications and can integrate seamlessly with solar, wind, and other DERs.​
问题
What certifications does Vertiv™ EnergyCore Grid meet?​
回答
The system meets global safety and compliance standards including NFPA-855, UL 9540, UL 9540A, and is designed to meet regional grid interconnection requirements.​

Related Articles

 Image

Powering growth: A financial guide to BESS adoption for data centers

Enterprises and data centers are at their limits: Energy demands of data centers’ AI-driven workloads are soaring, grid interconnection delays are mounting, and the pressure to reduce costs while achieving business environmental goals has never been greater. But what if you could solve these challenges while turning your energy infrastructure into a strategic financial asset?

 Image

Battery energy storage systems

A BESS is typically comprised of battery cells arranged into modules. These modules are connected into strings to achieve the desired DC voltage. The strings are often described as racks where the modules are installed.

 Image

What are microgrids?

Explore how microgrids fortify data centers against power disruptions, boost energy efficiency, and pave the way for a more sustainable future with localized, renewable power solutions.

选择您的本国语言