Vertiv™ CoolChip Fluid Network, Rack Manifolds
The Vertiv™ CoolChip Fluid Network Rack Manifolds offer a reliable, clean, and effective route between servers and the coolant distribution unit. These stainless steel in-rack manifolds mount in the zero-U space of any industry-standard racks, enabling easy installation. They also feature dripless quick disconnects with multiple coupling sizes for scalability across various deployment sizes.
この製品がダッシュボードに保存されました
後で参照するために、この製品がダッシュボードに保存されました。 保存する必要がなくなった項目は、ダッシュボードから簡単に削除できます。
保存して後で使用するには、ログインするかアカウントを作成してください
- データセンタ/コロケーション/ホスティング
- 教育
- 政府機関
- ヘルスケア
- 小売および卸売
Vertiv™ CoolChip Fluid Network, Rack Manifolds
The Vertiv™ CoolChip Fluid Network Rack Manifolds offer a reliable, clean, and effective route between servers and the coolant distribution unit. These stainless steel in-rack manifolds mount in the zero-U space of any industry-standard racks, enabling easy installation. They also feature dripless quick disconnects with multiple coupling sizes for scalability across various deployment sizes.
- データセンタ/コロケーション/ホスティング
- 教育
- 政府機関
- ヘルスケア
- 小売および卸売
メリット
特長
仕様
Liquid cooling has rapidly emerged as the technology of choice for efficiently managing high-density artificial intelligence, machine learning, and high-performance computing applications. Delivering liquid directly to the chip is a vital part of these deployments. The Vertiv™ CoolChip Fluid Network Rack Manifolds serve as a universal distribution conduit, linking the high-powered servers directly to coolant distribution units such as Vertiv™ CoolChip EconoPhase CDU or the Vertiv™ Liebert® XDU. The stainless-steel construction provides a robust design, and multiple coupling sizes and port quantity combinations enable tailored deployments for any direct-to-chip liquid cooling application.