The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

製品ファミリー

Vertiv™ CoolChip Econophase CDU

Designed to remove barriers to liquid cooling in air-cooled environments, the CoolChip Econophase CDU is a liquid-to-fluid distribution unit for direct-to-chip and rear door cooling applications that offers easy, cost-effective deployment in any data center. Designed for the streamlined deployment of high-density applications, the unit operates with pumped refrigerant economization (PRE) heat rejection technology, removing the need for on-site chilled water. Internal components chill the secondary fluid network, allowing you to tap into the benefits of direct-to-chip and rear door applications to more efficiently support higher rack densities without incurring the costs of major infrastructure changes.

パンフレットを入手
主要なメリット
Easily and cost effectively incorporate liquid-cooling in your existing air-cooled environment
Improve efficiency with variable speed pumps, integrated filtration, and on-bard monitoring and controls
Support both direct-to-chip and rear door heat exchanger applications without deploying chilled water
Add flexibility and redundancy with modular units that function independently or in Teamwork mode
Leverage existing deployed DX condensers, reducing the cost and deployment time for liquid cooling
Mix and match air cooled and liquid cooled units to simplify retrofits and future-proof your data center design
最適な用途:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military
  • Defense
  • Aerospace and Missile
  • Mining/Metals
  • Nuclear Power
  • Oil and Gas
  • Power Generation
  • Power/Gas Transmission and Distribution
  • Retail and Wholesale
  • Telecom

メリット

Easily and cost effectively incorporate liquid-cooling in your existing air-cooled environment
Improve efficiency with variable speed pumps, integrated filtration, and on-bard monitoring and controls
Support both direct-to-chip and rear door heat exchanger applications without deploying chilled water
Add flexibility and redundancy with modular units that function independently or in Teamwork mode
Leverage existing deployed DX condensers, reducing the cost and deployment time for liquid cooling
Mix and match air cooled and liquid cooled units to simplify retrofits and future-proof your data center design

特長

Compatible with Liebert® MCV high density condenser, able to take advantage of existing DX infrastructure
Pumped Refrigerant Economization (PRE) efficiency and reliably cools pods of high-density racks without the need for chilled water
Variable speed pumps allow for variation in flow of PRE based on load demand
Modular design supports redundancy needs by allowing units to function independently or in Teamwork mode
Dual power with reversing started and supercap for additional redundancy and quick start/restart
Front and top service access

*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。

お客様の地域のお問い合わせ先を探す

製品サポート窓口
問い合わせ先を表示 California, 91733, USA 変更
Vertiv™ Services
610 Executive Campus Drive Westerville Ohio 43082 USA
関心のある製品分野: 無停電電源装置(UPS), 配電, 空調管理, 統合ソリューション, ラックおよび密閉型
Vertiv Academy – Thermal Management Training
530 Westar Blvd Westerville Ohio 43082 USA
関心のある製品分野: 空調管理
Partner Login

言語と地域