Vertiv™ SmartRun, Modular Prefabricated Infrastructure System
The Vertiv™ SmartRun is a prefabricated overhead IT infrastructure system designed for end-to-end speed and simplicity. It integrates high-density power distribution, liquid cooling, networking and containment infrastructure in an all-in-one deliverable platform. High-speed assemblies at Vertiv manufacturing locations worldwide reduce complexity and accelerate deployment time onsite up to 85% faster than traditional stick build methods. It is modular, scalable and configurable to various customer design points, making project deployment at scale with ease.
この製品がダッシュボードに保存されました
後で参照するために、この製品がダッシュボードに保存されました。 保存する必要がなくなった項目は、ダッシュボードから簡単に削除できます。
保存して後で使用するには、ログインするかアカウントを作成してください
- 建設およびエンジニアリング
- データセンタ/コロケーション/ホスティング
Vertiv™ SmartRun, Modular Prefabricated Infrastructure System
The Vertiv™ SmartRun is a prefabricated overhead IT infrastructure system designed for end-to-end speed and simplicity. It integrates high-density power distribution, liquid cooling, networking and containment infrastructure in an all-in-one deliverable platform. High-speed assemblies at Vertiv manufacturing locations worldwide reduce complexity and accelerate deployment time onsite up to 85% faster than traditional stick build methods. It is modular, scalable and configurable to various customer design points, making project deployment at scale with ease.
- 建設およびエンジニアリング
- データセンタ/コロケーション/ホスティング
仕様
The Vertiv™ SmartRun provides data center whitespace overhead infrastructure fit-out solutions pre-fabricated by Vertiv for end-to-end speed and simplicity reducing deployment times by up to 85% faster (comparative to stick builds). With prefabricated assemblies in Vertiv manufacturing locations globally, projects deploy at scale with simplicity. One-site works consist of a one lift install of overhead infrastructure and expediting fit-out times with reduced cost of labor on-site for busway, piping, network cabling and containment installation in the IT whitespace as opposed to stick build fit outs. Service install and maintenance is supported by Vertiv Services globally to provide end-to-end partnership in customer solution.
メリット
- PORTABLE SUB-ASSEMBLIES: Preassembled and shippable, it provides quick, low-impact installation and it can fit through standard double doors.
- FIT TO YOUR SPACE: Built in 8ft/ 2.4m length segments (blocks), it is adjustable to rack heights, aisle spacing, and airflow needs as well as accessibility and facility limitations.
- CONFIGURABLE LAYOUTS: It supports single-row, dual-row, or pod configurations and has a modular block design that scales with whitespace demands.
- REPLICABLE AT SCALE: It can be easily repeatable across multiple sites with minimal rework.
- GLOBAL REACH, LOCAL EXECUTION: With Vertiv manufacturing and service locations worldwide, your projects can be deployed fast, consistent and with ease anywhere.
特長
- PREFABRICATION IN VERTIV MANUFACTURING FACILITIES: Expedite project schedule from optimized lead times and Vertiv™ Solutions assembly.
- HOT AISLE CONTAINMENT: This maximizes data center efficiency and capacity by enabling the structure to be built before equipment racks are installed.
- POWER DISTRIBUTION VIA iMPB BUSWAY: It has a reliable busway system that offers a variety of capacity and connection configurations to match IT rack equipment requirements.
- SIMPLIFIED ONE-LIFT INSTALL: With prefabricated assembly, plug-and-play design, and a simplified one-lift installation process, Vertiv™ SmartRun enables data center installations greater than 1MW per day with just a single crew.
- GLOBALLY SCALED DELIVERY PARTNER: Vertiv™ Services supports installation and maintenance globally, providing an end-to-end partnership in customer solutions.
*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。