The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

製品ファミリー

Vertiv™ OneCore: Prefabricated, Hybrid-Built Data Center

Vertiv™ OneCore is a hybrid, prefabricated solution that transforms traditional deployment for 10 MW to 250 MW data centers and beyond. Scalable with no size limitations, it offers a complete, end-to-end data center infrastructure designed to meet the unprecedented speed and flexibility demands of AI applications and emerging technologies. Its prefabricated design simplifies transport and installation, reducing on-site labor requirements and risks. This provides reliability, cost efficiency, and schedule certainty for modern enterprises. Vertiv™ OneCore is a versatile thermal solution designed to support a wide range of AI technologies powered by next-generation xPU processors. It’s not limited to traditional AC-powered xPU racks - Vertiv™ OneCore seamlessly integrates with advanced 800VDC-fed rack architectures, offering unmatched flexibility and performance.

パンフレットを入手
主要なメリット
  • SEAMLESS INTEGRATION: It provides a single point of contact to streamline multi-vendor management and coordinate end-to-end data center deployment for turnkey efficiency.
  • SCALABLE & MODULAR DESIGN: It features prefabricated components integrated within a Vertiv-supplied steel building shell, offering customizable data center modules and flexible building sizes with no limitations.
  • AI-READY INFRASTRUCTURE WITH LIQUID COOLING CAPABILITIES: It is developed for AI solutions, meeting the requirements of liquid-cooled, high-density rack environments.
  • IDEAL FOR COLOCATION, WHITE SPACE, AND TURNKEY DEPLOYMENTS: It offers a versatile, ready-to-deploy infrastructure for any data center need.
  • ACCELERATED INSTALLATION: With precision-engineered components that are backed by rigorous quality control, it enables an accelerated and efficient on-site assembly process.
保証: This product, including both Vertiv and third-party parts, comes with a 12-month factory warranty after start-up, but not exceeding, in any case, eighteen (18) months from the shipment and its contents. The shipment date of the product is established exclusively from the bill of lading.

メリット

  • FULLY INTEGRATED DATA CENTER SOLUTION: It is a complete, end-to-end solution built on Vertiv’s integrated portfolio, bringing together all critical components for optimal performance.
  • STREAMLINED LOGISTICS: Its modular design allows simplified transportation and installation while minimizing on-site labor requirements and associated risks.
  • MAXIMUM EFFICIENCY: Supported by Vertiv’s global service network and stringent quality standards, it delivers the dependability, cost efficiency, and schedule certainty that today’s enterprises demand.
  • EFFORTLESS OUTDOOR INSTALLATION: Its pre-engineered design enables fast, hassle-free deployment in diverse environments with minimal labor required.
  • MINIMIZED DOWNTIME: It provides quality and reliability with factory-tested building blocks and a supported post-installation process.

特長

  • DATA HALL STRUCTURE: It accommodates any data center with no predefined physical or IT load size limitations, offering custom-designed spaces for computing, storage, and networking racks for on-site assembly and maximum efficiency.
  • DELIVERY MODEL FLEXIBILITY: Vertiv can support two delivery models depending on customer preference:
    • Option 1: Vertiv delivers the complete above-foundation scope, including the Data Hall.
    • Option 2: The Customer/General Contractor provides the building shell; Vertiv supplies all OneCore building blocks.
  • VERTIV™ PREFABRICATED COOLING MODULES AND SKIDS: Engineered for seamless integration within Vertiv™ OneCore, these maintain ideal operational climate conditions within the data center IT hall while allowing full serviceability.
  • VERTIV™ SMARTRUN OVERHEAD STRUCTURE: It streamlines deployment and enables scalable projects with minimal on-site labor for overhead infrastructure.
  • VERTIV™ UNIFY ONBOARD INTELLIGENCE SOLUTION: It delivers advanced monitoring, control, and automation, simplifying data center operations into a single, unified interface.
  • GLOBALLY AVAILABLE SERVICES: It comes with a comprehensive industry service presence, providing your business operations 24/7 expert support and protection worldwide.

*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。

お客様の地域のお問い合わせ先を探す

製品サポート窓口
問い合わせ先を表示 California, 91733, USA 変更
Vertiv™ Services
610 Executive Campus Drive Westerville Ohio 43082 USA
関心のある製品分野: 無停電電源装置(UPS), 配電, 空調管理, 統合ソリューション, ラックおよび密閉型

 

 

Vertiv™ OneCore: AI-ready Data Center in 3D

 

Partner Login

言語と地域