The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。

再販業者を見つける

ご自身に必要なものについて特定済みですか? 便利なオンラインショッピングおよび配送をご希望ですか? 特定のカテゴリーのVertiv製品は、オンライン再販業者を通じて購入可能です。


販売代理店のECサイトを検索

製品選択にサポートが必要ですか? Vertivの有能なスペシャリストにご相談ください。お客様に最適なソリューションをご提案いたします。



Vertivのスペシャリストに問い合わせる

The page you're viewing is for Japanese (Japan) region.

製品

Vertiv™ PowerBar Track

The Vertiv™ PowerBar Track is a modular, open-track busbar system with a double-stack, joint-block design and capacities from 160A to 2500A. It is designed to meet the high-power demands of data center IT racks for AI and high-performance computing environments. It also adapts to evolving power requirements, offering reliable power distribution. Its hot-swappable tap-off boxes allow safe and flexible installation anywhere along the track, supporting seamless integration into any data center layout. The space-saving, energy-efficient design supports scalability, simplified deployment, and continuous power delivery, even during upgrades or reconfigurations. The system is also compliant with IEC 61439-6 standards, providing both quality and safety.

パンフレットを入手 マニュアルを入手
主要なメリット
  • HIGH POWER CAPACITY: It maximizes your power distribution capabilities with capacities from 160A to 2500A, addressing increasing power demand for AI-driven and high-performance workloads.​
  • SCALABLE AND FLEXIBLE SOLUTION: It is designed for any data center, adapting to changing power configurations and optimizing floor space with rack or underfloor deployment options.​
  • RELIABLE PERFORMANCE: Its space-saving, compact design delivers consistent power in high-density environments without compromising efficiency or reliability.​
  • ENERGY EFFICIENCY: It is available in high-density copper and 55%-conductivity aluminum conductors, providing superior electrical performance while helping reduce operational costs.​
  • HIGH AMPERAGE OPEN TRACK BUSBAR: It features new ratings with the Multi Stack Joint Pack and Double Joint Block, boosting amperage capacity and enhancing performance for high-demand applications.​
最適な用途:
  • データセンタ/コロケーション/ホスティング
保証: This product includes a standard 12-month warranty.​

メリット

  • SIMPLIFIED POWER DISTRIBUTION: It maximizes space and boosts electrical efficiency with an innovative, high-amperage open-track busbar.​
  • CONTINUOUS POWER DELIVERY: Its hot-swappable tap-off boxes adapt seamlessly to changing power needs without disrupting critical loads, supporting continuous business operations.​
  • MODULAR DESIGN: It enables flexible expansion by allowing tap-off units to be added anywhere along the busbar.​
  • CUSTOMIZABLE DESIGN: It enables capacity and connection reconfigurations, allowing seamless optimization and adaptation over time with minimal external support needed.
  • SUPERIOR SAFETY: It is verified with IP2X certification and IEC 61439-6 standards, reducing labor requirements while enhancing protection and installation efficiency.​
  • INTEGRATED POWER DISTRIBUTION: It seamlessly connects with Vertiv™ products, including Vertiv™ PowerBoard Switchgear and Switchboard, as a scalable core component of the Vertiv 360AI portfolio.​

特長

  • DOUBLE-STACK BUSBAR: It delivers higher amperage capacity within a compact footprint, making it a smart solution for high-density power distribution in space-constrained environments.​
  • HOT-SWAPPABLE, TAP-OFF BOXES: These are IP2X-certified for safe installation anywhere along the busbar, maximizing flexibility, safety, and return on investment.​
  • ADVANCED METERING OPTION: It allows real-time power monitoring and data integration via RJ45 Ethernet plug-in connections for smarter data center management.​
  • ALUMINUM ENCASEMENT: Its lightweight construction enables faster, easier installation and handling.
  • IEC 61439-6 STANDARDS: It provides globally recognized safety, reliability, and performance through rigorous design verification and testing.

The Vertiv™ PowerBar Track is a busbar system designed for 100% continuous current, ideal for AI-driven and high-performance computing environments. It delivers scalable, space-efficient, and energy-conscious power distribution with advanced metering via RJ45 Ethernet plug-in connections for seamless monitoring and integration. Its modular, overhead design offers flexibility and simplicity, enabling customizable configurations that adapt to evolving data center and business needs.​

お客様の地域のお問い合わせ先を探す

製品サポート窓口
問い合わせ先を表示 California, 91733, USA 変更
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
関心のある製品分野: Switchgear and Switchboard, Busway and Busduct
Partner Login

言語と地域