The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Avocent SVKM 100 Series Desktop KM Switches

Access up to four systems simultaneously and navigate between systems effortlessly. The Avocent SVKM switch provides real-time access to up to 4 systems at a time from a single keyboard and mouse. Selected models provide easy connectivity to external USB devices, quick data transfer and high-speed charging of mobile devices.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Marine
  • Nuclear Power
  • Oil and Gas
  • Transportation
Warranty: 2 years, extended warranties available

Model Specifications Overview
Avocent SVKM 140 KM Switch
2 x USB 2.0 A (keyboard and mouse), 3 x USB 3.0   4 x USB 2.0 B   1 in   13.7 in   5 in   3 lbs  
Avocent SVKM 120 KM Switch
2 x USB 2.0 A (keyboard and mouse)   2 x USB 2.0 B   1   7   2.4   .88  

Benefits

Increase productivity with simultaneous access to all required information via cursor navigation switching.
Reduce cost with access to multiple systems using a single keyboard and mouse.
Support the mobile worker with instant access to mobile and USB device data and a high-speed mobile charging port.
Simplify work with ability to copy and paste data between systems. 

Features

Cursor navigation switching lets users switch control between systems by simply moving the mouse cursor from one display monitor to another. Both audio and keyboard follow the cursor from one computer to the next.
Instant mouse and keyboard switching via emulation assures zero delay when switching between systems.
Independent audio and USB switching gives users the ability to freeze audio and USB devices to a specific channel so these feeds are maintained as the cursor switches between system monitors.
Managed copy and paste allows content to be copied from one system to another. Copy and paste can be managed with built-in controls to specify what can be copied, such as allowing a user to copy numbers only in a specific format.
High-speed mobile device charging port provides a quick way to charge mobile phones and other devices.
Pre-set display configurations are easily modified for specific environments with a user-friendly administrator tool, enabling flexible assignment of USB devices for each user. 

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions
PRODUCTS & SERVICES
Overview
Partner Login

Language & Location