The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Coolblast Fan Unit

The ever-increasing power losses of electronic modules make for high demands on effective cooling. Large air-flow volumes ensure secured heat dissipation.

Get Brochure
Best Suited For:
  • Banking
  • Financial and Insurance
  • Broadcast and Entertainment
  • Education
  • Government
  • Healthcare
  • Fire/Alarm/Security
  • Power/Gas Transmission and Distribution
  • Professional Services
  • Retail and Wholesale
  • Telecom
  • Transportation
  • Water Supply/Sewage Disposal

Fan unit CoolBlast is a compact unit equipped with 3 or 6 axial/diagonal fans for installation in 19” (482,6mm) enclosures. By using CoolBlast air circulation inside the cabinet can be improved and thereby better cooling for electronic components. Fan tray delivered in 3 equipment variations: Non-regulated version, Thermostat-controlled version (AC power only) and Speed-controlled version. For further and more detailed information on our range of accessories, please see our documents under the “DOCUMENTS & DOWNLOADS” section.

Benefits

Supports airflow within a rack, if necessary Allows to cool equipment with unusual air flow requirements Special protection grid keeps pressure losses to a minimum and reduces noise levels Energy-efficient speed-controlled design also available Minimal noise level for use in office environment Modular construction for varying heat loads different designs available Top-mounting fan and 19-fan unit available

Features

Fan unit for vertical cooling of modules in 19" racks Reference temperature can be set (0°C to 60°C) Speed regulation: 30% to 100% of the nominal speed Floating common alarm output for excess temperature alarm and fan failure Optical status display for O.K., excess temperature and fan failure Acoustic warning Chassis runners are recommended for mounting. Chassis runners are required with CoolBlast 6-way

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts
Showing contacts for California, 91733, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location