The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Family

Liebert EEU + Energy Export Units (2kW, 3kW, 5kW)

Reliable On-Grid Inverter - 2kW, 3kW and 5kW

Get Brochure

Features

Transformer-less design and compact in size IP65 protection class Firmware is upgradable via RS232 port Parallel up to 50 units via RS485 Optional DC switch available Comply with latest VDE AR N4105 standard MPPT efficiency > 99.9% Maximum efficiency > 96.9% LCD display Versatile communication interface options, standard RS485 port and external WiFi and Ethernet devices Monitoring software offers operational status and electricity generated data

Find Your Area Contact

Products Support Contacts

Showing contacts for California, 91733, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Consultants Corner
Partner Login

Language & Location