Sorry, this page isn't available for your location.

The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

Sorry, this page isn't available for your location.

The page you're viewing is for English (India) region.

India [May 8, 2017] – Vertiv, formerly known as Emerson Network Power, today introduced five capacities of highly efficient, next generation, medium power Liebert® eXM uninterruptable power supply (UPS). It is ideal for IT spaces and light industrial applications with medium power requirements looking to achieve lower first costs and ongoing operational savings, greater flexibility and shorter deployment schedules.

The three-phase Liebert UPS is now available in India, with fixed capacities of 80kVA/kW, 100kVA/kW, 120kVA/kW, 160kVA/kW and 200kVA/kW, with an optional built-in isolation transformer. Utilizing a modular construction design, the Liebert UPS delivers among the highest efficiency levels for midsize data centers, with operating efficiencies as high as 97 percent in double-conversion mode and as high as 99 percent using energy-saving Eco Mode. Unity power factor operation delivers more capacity in a smaller footprint, increasing system capacity while minimizing cabling and installation costs.

Manish Sawant, AC power product manager, Vertiv, India said, “The Liebert eXM UPS combines economical ownership with scalability, flexibility, intelligence and reliability that ensures optimal performance to power a range of critical loads”.

Elucidating on the benefits of the newly launched UPS for small and medium enterprises, AS Prasad, general manager, marketing and product management, Vertiv, India noted, “The modular design of these UPS capacities combined with improved efficiency, flexibility, and operational savings, ensures power continuity”.

A key challenge faced by midsize organizations is predicting and managing costs when it comes to IT assets. Liebert eXM is a highly efficient UPS available in both transformer-based and transformer-free versions. Furthermore, it fully integrates into the comprehensive Vertiv Trellis™ platform solution for data centers and third party BMS systems through the UNITY card and is also compatible with LIFE™ remote monitoring and diagnostic services thus maximizing uptime and minimizing unforeseeable downtime costs.

Below are a few key features that Liebert eXM UPS line offers:
1. Full-featured on-unit Graphical LCD panel
2. Vertiv LIFE™ Services lifecycle management
3. Centralized monitoring compatibility with the Trellis platform, Liebert Nform and Liebert SiteScan™

For more information on the Liebert eXM UPS, visit www.Vertivco.com

About Vertiv
Vertiv designs, builds and services critical infrastructure that enables vital applications for data centers, communication networks and commercial and industrial facilities. Formerly Emerson Network Power, Vertiv supports today’s growing mobile and cloud computing markets with a portfolio of power, thermal and infrastructure management solutions including the ASCO®, Chloride®, Liebert®, NetSure™ and Trellis™ brands. Sales in fiscal 2016 were $4.4 billion. For more information, visit VertivCo.com.

Contact
Komal Mishra Saviera Barretto
T +91 9167007818 T +91 8424917719
E Komal.Mishra@Text100.co.in Saviera.Barretto@Text100.co.in

PRODUCTS & SERVICES
Overview
PARTNERS
Overview
Partner Login

Language & Location