The page you're viewing is for Traditional Chinese (Taiwan) region.

與 Vertiv 製造商的代表合作,即可根據您的特有需求配置複雜的設計。如果您是尋求大型專案技術指導的組織,Vertiv 可以提供您所需的支援。

了解更多

許多客戶都會與 Vertiv 經銷商合作夥伴合作,為 IT 應用程式購買 Vertiv 產品。合作夥伴擁有豐富的訓練和經驗,獨具優勢,能夠使用 Vertiv 產品指定、銷售和支援整個 IT 和基礎設施解決方案。

尋找經銷商

已經知道自己的需求嗎? 想要享受線上購買和宅配的便利性嗎? 某些類別的 Vertiv 產品可以透過線上經銷商購買。


尋找在線經銷商

需要協助選擇產品嗎? 與合格的 Vertiv 專家交談,讓他們協助您找到適合自己的解決方案。



聯絡 Vertiv 專家

The page you're viewing is for Traditional Chinese (Taiwan) region.

產品型號

Avocent SVKM 120 KM Switch

​The Avocent SVKM120 is the perfect solution for professionals who need to interact with multiple computer systems simultaneously.​

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
適用場景:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Military, Defense, Aerospace and Missile
  • Nuclear Power
  • Oil and Gas
  • Telecom
保固: 2 years, extended warranties available

客戶價值

Increase productivity with simultaneous access to all required information via cursor navigation switching.
Reduce cost with access to multiple systems using a single keyboard and mouse.
Support the mobile worker with instant access to mobile and USB device data and a high-speed mobile charging port.
Simplify work with ability to copy and paste data between systems. 

特性

Cursor navigation switching lets users switch control between systems by simply moving the mouse cursor from one display monitor to another. Both audio and keyboard follow the cursor from one computer to the next.
Instant mouse and keyboard switching via emulation assures zero delay when switching between systems.
Independent audio and USB switching gives users the ability to freeze audio and USB devices to a specific channel so these feeds are maintained as the cursor switches between system monitors.
Managed copy and paste allows content to be copied from one system to another. Copy and paste can be managed with built-in controls to specify what can be copied, such as allowing a user to copy numbers only in a specific format.
High-speed mobile device charging port provides a quick way to charge mobile phones and other devices.
Pre-set display configurations are easily modified for specific environments with a user-friendly administrator tool, enabling flexible assignment of USB devices for each user. 

The Avocent SVKM120 is the perfect solution for professionals who need to interact with multiple computer systems simultaneously. The KM allows users to view information on up to two different systems. Each system can support up to four connected displays for a total of up eight monitors. With Cursor Navigation Switching the user can interact with each system by simply moving the cursor from one display to another.

Avocent SVKM 120 KM Switch
Product Overview
Input Ports
2 x USB 2.0 A (keyboard and mouse)
Output Ports
2 x USB 2.0 B
Physical Characteristics
重量(磅/公斤)
.88
重量(磅/公斤)
.4
高度(英寸/毫米)
1
高度(英寸/毫米)
28
寬度(英寸/毫米)
7
寬度(英寸/毫米)
117
高度(英寸/毫米)
2.4
高度(英寸/毫米)
61

*查看具體型號產品資料,請進入上方規格表具體型號的產品頁面。

聯繫我們

支持
Showing contacts for USA 更改位置
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
銷售產品: Desktop KVM and KM, IP KVM, Secure KVM, 序列控制台與閘道器, Digital Infrastructure Solutions

選擇您的國家/區域和語言