停產

產品型號

Vertiv MPH2 MPHR1141

Vertiv MPH2 是最智能,高可用性的託管機架PDU系列。它提供遠程監控和控制功能以及環境輸入選項,具有多種電源輸入選擇和輸出配置,允許數據中心電源控製到插座級別,以及監視條帶和環境輸入選項,如機架溫度和 濕度。 MPH2提供業界領先的工作溫度,即使在機架背面的惡劣環境中也能確保可用性。

Get Manual

聯繫我們

支持
Showing contacts for USA 更改位置
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
銷售產品: 交流不斷電供應系統 (UPS), 配電, 熱管理, 整合性解決方案, 機櫃系列
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
銷售產品: 配電, 監控
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
銷售產品: 直流電源系統, 配電, 戶外電源

替代產品

Vertiv Geist系列監控型 PDU

Vertiv Geist 系列機櫃PDUs (rPDU)提供了一個全面的電力使用視圖,包括機櫃和遠端存取,同時繼續為關鍵的IT設備提供可靠的電力分配。GU1系列rPDUs有多種規格配置,包括本地監控和IP遠端監控。每一個單元都經過100%的可靠性和功能性測試。

Vertiv™ PowerIT Monitored rPDU – Rack Power Visibility

The Vertiv™ PowerIT Monitored rack PDUs (rPDUs) provide a comprehensive view of power usage, both at the rack and via remote access. They deliver dependable power distribution for critical IT equipment, with high-capacity models supporting racks designed for advanced compute, AI, and other high-demand workloads. They are 100% tested for reliability and functionality and are available in a variety of electrical and receptacle configurations.

選擇您的國家/區域和語言