停產

產品型號

Vertiv MPH2 MPHM3341

Get Manual

聯繫我們

支持
Showing contacts for USA 更改位置
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
銷售產品: 交流不斷電供應系統 (UPS), 配電, 熱管理, 整合性解決方案, 機櫃系列
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
銷售產品: 配電, 監控
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
銷售產品: 直流電源系統, 配電, 戶外電源

常見問題

The MPH2 Rack PDUs come in a variety of physical form factors (0U, ½ height 0U, 1U, 2U), input power voltages (10-2v, 100-240v, 200-240v, 208/120v, 415/240v), amperages (20A, 30A, 50A, 60A), and outlet receptacle configurations (NEMA 5-20, IEC C13, IEC C19) to meet a wide variety of typical usage scenarios.
The MPH2 Rack PDU utilizes Software Electronic Overcurrent Protection and 100% Rated 20A Branch Overcurrent Protection with Hydraulic Magnetic Circuit Breakers ensuring safe operation for the attached devices.
Yes. The MPH2 Rack PDU can be managed remotely using a variety of methods, including the Onboard Web Interface; CLI; SNMP; SSH; Telnet Integration with Avocent® ACS, Avocent Universal Management Gateway & Avocent MergePoint™ Unity Integration with DSView®, Rack Power Manager, Nform™ and the Trellis™ platform.
User access can be customized down to the receptacle level and managed via many common protocols including Local Remote: Active Directory, LDAP, TACACS, Radius, and Kerberos.

替代產品

Vertiv Geist系列監控型 PDU

Vertiv Geist 系列機櫃PDUs (rPDU)提供了一個全面的電力使用視圖,包括機櫃和遠端存取,同時繼續為關鍵的IT設備提供可靠的電力分配。GU1系列rPDUs有多種規格配置,包括本地監控和IP遠端監控。每一個單元都經過100%的可靠性和功能性測試。

Vertiv™ PowerIT Monitored rPDU – Rack Power Visibility

The Vertiv™ PowerIT Monitored rack PDUs (rPDUs) provide a comprehensive view of power usage, both at the rack and via remote access. They deliver dependable power distribution for critical IT equipment, with high-capacity models supporting racks designed for advanced compute, AI, and other high-demand workloads. They are 100% tested for reliability and functionality and are available in a variety of electrical and receptacle configurations.

選擇您的國家/區域和語言