To ensure the highest quality and compatibility, we manufacture critical components including coils, fans, dampers, louvers, and electrical control panels. This unique capability allows us to maintain the highest level of quality while providing the benefits of true single-source responsibility to our customers. An added benefit is the elimination of potential delays and errors caused by component delivery and design issues.

Base Frame

Unit base frame designed for optimal strength and rigidity to reduce unit deflection during handling, installation, and operation. The design includes cross-members at critical junctions to support internal components such as fans and coils or meet site seismic requirements.

  • Design
  • Material
  • Finish
  • Welded
  • Carbon steel
  • Painted
  • Bolted
  • Stainless Steel
  • Not Painted
  • Aluminum

Unit Floor

Fully welded, leak proof floors are selectable options, with polyurethane spray foam insulation and constructed to provide a safe and robust working area inside the unit.  Condensation pans and floor drains are optional to remove standing water from air path. 

Available material options include:

  • Floor Material
  • Anti-Slip Surface
  • Underliner
  • Painted Steel
  • Tread Plate
  • Galv. Steel
  • Stainless Steel
  • Paint
  • Stainless Steel
  • Bright Galv. Steel
  • Aluminum
  • Aluminum

Cabinet Construction

Includes extensive offerings in insulation, material, and additional options. Insulation options include foam, fiberglass, or mineral wool. Cabinets can be constructed using painted steel, stainless steel, or aluminum. Additional options include incorporating thermal break and/or moisture resistance.

 Cabinets are designed to meet a wide array of project specific requirements:

  • High seismic levels or unique structural requirements,
  • Thermal and flow efficiency (EER)
  • Architectural and color requirements
  • Pressure and leakage as defined by SMACNA
  • Indoor or outdoor installation
    • Corrosive ambient

800x450-361756-dsc01390-1.jpg

Roof Construction

Roof designs for both Outdoor and Indoor applications:

  • Outdoor Installation:
    • All roof panels feature a bolted standing seem construction to ensure a leak-tight assembly
    • Drive cleats cover all roof panel seams
    • Roofs are sloped to ensure proper water drainage
  • Indoor Installation:
    • All roof panels are manufactured and assembled to promote a low-profile construction
    • Seams or bolted and caulked to promote a low leak design

Door Construction

Access doors are double-wall construction, matching the exterior and interior construction materials and insulation thickness used in the section.  Access doors include:

  • Door Mounting
    • Mounted in a rugged extruded aluminum frame
    • Heavy-duty hinges with corrosion resistant hardware
  • Insulation
    • Foam, Fiberglass, or Mineral Wool
  • Additional Options
    • Thermal break doors and frames
    • View Windows
    • Lockable Handles
    • Test Ports
    • Fan safety interlock

800x450-361756-dsc01390-1.jpg

Partner Login

Language & Location