Cybex SC 600 and SC700 Series Secure Desktop KVM Switches
Secure desktop KVM, designed to meet NIAP Protection Profile for Peripheral Sharing Switch version 3.0, supports single monitor, DVI-I, Display Port 1.2 or HDMI 1.4. Optional Dedicated Peripheral port supports CAC readers, as well as additional types of authentication devices, such as facial recognition scanners and fingerprint readers
將此產品儲存到您的控制板
您已成功儲存此產品以便稍後查看;如需取消,可在控制板移除此產品。
請登錄或創建新帳戶以儲存此產品/服務
Cybex SC 600 and SC700 Series Secure Desktop KVM Switches
Secure desktop KVM, designed to meet NIAP Protection Profile for Peripheral Sharing Switch version 3.0, supports single monitor, DVI-I, Display Port 1.2 or HDMI 1.4. Optional Dedicated Peripheral port supports CAC readers, as well as additional types of authentication devices, such as facial recognition scanners and fingerprint readers
保固: 2 years, extended warranties available技術規格
|
Cybex SC620 安全型桌面KVM 切换器
|
||||
|---|---|---|---|---|
| 1.7 in | 10.4 in | 7.2 in | 3.2 lbs | |
| See more product information | ||||
|
Cybex SC640 安全型桌面KVM切换器
|
||||
| 1.7 in | 10.4 in | 7.2 in | 3.2 lbs | |
| See more product information | ||||
|
Cybex SC680 安全型桌面KVM切换器
|
||||
| 1.7 in | 17 in | 9.2 mm | 6 lbs | |
| See more product information | ||||
|
Cybex SC740 安全型桌面KVM 切换器
|
||||
| 2.4 in | 10.4 in | 7.2 in | 4 lbs | |
| See more product information | ||||
|
Cybex SC780 安全型桌面KVM 切换器
|
||||
| VGA - 2048x1536, DVI dual-link - 2560x1600 | 2.4 in | 17 in | 9.2 mm | 7 lbs |
| See more product information |
客戶價值
特性
*查看具體型號產品資料,請進入上方規格表具體型號的產品頁面。