產品型號

Vertiv MPH2 MPHR3341

Vertiv MPH2 Managed Rack PDU offerings deliver remote monitoring and control capabilities in a range of models. The Vertiv MPH2-R is designed for customers who value discrete monitoring and control. Each MPH2-R provides metering and switching capability from the input to the receptacle. The MPH2-R gives you a clear view of usage and the ability to segment data by the input, branch and receptacle. The MPH2-R also provides greater control; with power switching to the receptacle level.

Get Brochure Get Manual

Vertiv MPH2 MPHR3341
Product Overview
容量
20A
輸入電壓
100 - 240V
輸出電壓
100 - 240V
Output Options
(08) 08 C13
位置
Rack
Power Description
頻率
50/60 Hz
Interfaces/Ports
介面選項
L21-30
Management
清單
UL 60950-1 (2nd), CSA C22.2 No. 60950-1-07; CE: LV
Operational Conditions
操作溫度
5 °C - 60 °C (41 °F - 140 °F) NON-CONDENSING, NON-
Physical Characteristics
重量(磅/公斤)
50 lbs
重量(磅/公斤)
228 kgs
高度(英寸/毫米)
36.1 in
高度(英寸/毫米)
916.5 mm
寬度(英寸/毫米)
2.2 in
寬度(英寸/毫米)
56 mm
高度(英寸/毫米)
2.0 in
高度(英寸/毫米)
50 mm

聯繫我們

支持
Showing contacts for USA 更改位置
Vertiv™ Services
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
銷售產品: 交流不斷電供應系統 (UPS), 配電, 熱管理, 整合性解決方案, 機櫃系列
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
銷售產品: 配電, 監控
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
銷售產品: 直流電源系統, 配電, 戶外電源

選擇您的國家/區域和語言