Creating high quality power is a major step towards protecting the operation of a critical facility. But don’t stop there. Once you’ve created a better level of power, you need to make sure that it can be distributed properly to each and every piece of important equipment.
Creating high quality power is a major step towards protecting the operation of a critical facility. But don’t stop there. Once you’ve created a better level of power, you need to make sure that it can be distributed properly to each and every piece of important equipment.
• Computer-Grade Grounding — The Liebert FPC automatically establishes a single point ground to meet major manufacturers’ recommendations and the requirements of the National Electric Code.
• Handles Non-Linear Loads — Fully compatible with the non-linear loads of modern computer systems and other electronic equipment.
• Main Input Breaker With Shunt Trip — provides primary transformer overcurrent protection, a power disconnecting means and a method to interface with shutdown controls.
• Double-Shielded DOE TP-1 Listed Isolation Transformer — provides higher efficiency than standard transformers plus quieter operation.
• Monitoring — Built-in metering and alarm annunciation with communication to Liebert centralized monitoring.
• Space Savings — Compact single cabinet conserves valuable floor space.
• Easy Installation — Single input cable connection reduces installation time and cost.
• Full Front And Rear Access — with removable doors and panels, bottom or top cable entry/exit.
• Location Flexibility — The unit can be easily relocated to protect your investment.