The page you're viewing is for Traditional Chinese (Taiwan) region.

與 Vertiv 製造商的代表合作,即可根據您的特有需求配置複雜的設計。如果您是尋求大型專案技術指導的組織,Vertiv 可以提供您所需的支援。

了解更多

許多客戶都會與 Vertiv 經銷商合作夥伴合作,為 IT 應用程式購買 Vertiv 產品。合作夥伴擁有豐富的訓練和經驗,獨具優勢,能夠使用 Vertiv 產品指定、銷售和支援整個 IT 和基礎設施解決方案。

尋找經銷商

已經知道自己的需求嗎? 想要享受線上購買和宅配的便利性嗎? 某些類別的 Vertiv 產品可以透過線上經銷商購買。


尋找在線經銷商

需要協助選擇產品嗎? 與合格的 Vertiv 專家交談,讓他們協助您找到適合自己的解決方案。



聯絡 Vertiv 專家

The page you're viewing is for Traditional Chinese (Taiwan) region.

產品

Vertiv™ PowerBar Track

The Vertiv™ PowerBar Track is a modular, open-track busbar system with a double-stack, joint-block design and capacities from 160A to 2500A. It is designed to meet the high-power demands of data center IT racks for AI and high-performance computing environments. It also adapts to evolving power requirements, offering reliable power distribution. Its hot-swappable tap-off boxes allow safe and flexible installation anywhere along the track, supporting seamless integration into any data center layout. The space-saving, energy-efficient design supports scalability, simplified deployment, and continuous power delivery, even during upgrades or reconfigurations. The system is also compliant with IEC 61439-6 standards, providing both quality and safety.

Get Brochure
Key Benefits
  • HIGH POWER CAPACITY: It maximizes your power distribution capabilities with capacities from 160A to 2500A, addressing increasing power demand for AI-driven and high-performance workloads.​
  • SCALABLE AND FLEXIBLE SOLUTION: It is designed for any data center, adapting to changing power configurations and optimizing floor space with rack or underfloor deployment options.​
  • RELIABLE PERFORMANCE: Its space-saving, compact design delivers consistent power in high-density environments without compromising efficiency or reliability.​
  • ENERGY EFFICIENCY: It is available in high-density copper and 55%-conductivity aluminum conductors, providing superior electrical performance while helping reduce operational costs.​
  • HIGH AMPERAGE OPEN TRACK BUSBAR: It features new ratings with the Multi Stack Joint Pack and Double Joint Block, boosting amperage capacity and enhancing performance for high-demand applications.​
適用場景:
  • 資料中心 / 託管
保固: This product includes a standard 12-month warranty.​

客戶價值

  • SIMPLIFIED POWER DISTRIBUTION: It maximizes space and boosts electrical efficiency with an innovative, high-amperage open-track busbar.​
  • CONTINUOUS POWER DELIVERY: Its hot-swappable tap-off boxes adapt seamlessly to changing power needs without disrupting critical loads, supporting continuous business operations.​
  • MODULAR DESIGN: It enables flexible expansion by allowing tap-off units to be added anywhere along the busbar.​
  • CUSTOMIZABLE DESIGN: It enables capacity and connection reconfigurations, allowing seamless optimization and adaptation over time with minimal external support needed.
  • SUPERIOR SAFETY: It is verified with IP2X certification and IEC 61439-6 standards, reducing labor requirements while enhancing protection and installation efficiency.​
  • INTEGRATED POWER DISTRIBUTION: It seamlessly connects with Vertiv™ products, including Vertiv™ PowerBoard Switchgear and Switchboard, as a scalable core component of the Vertiv 360AI portfolio.​

特性

  • DOUBLE-STACK BUSBAR: It delivers higher amperage capacity within a compact footprint, making it a smart solution for high-density power distribution in space-constrained environments.​
  • HOT-SWAPPABLE, TAP-OFF BOXES: These are IP2X-certified for safe installation anywhere along the busbar, maximizing flexibility, safety, and return on investment.​
  • ADVANCED METERING OPTION: It allows real-time power monitoring and data integration via RJ45 Ethernet plug-in connections for smarter data center management.​
  • ALUMINUM ENCASEMENT: Its lightweight construction enables faster, easier installation and handling.
  • IEC 61439-6 STANDARDS: It provides globally recognized safety, reliability, and performance through rigorous design verification and testing.
  • ​

The Vertiv™ PowerBar Track is a busbar system designed for 100% continuous current, ideal for AI-driven and high-performance computing environments. It delivers scalable, space-efficient, and energy-conscious power distribution with advanced metering via RJ45 Ethernet plug-in connections for seamless monitoring and integration. Its modular, overhead design offers flexibility and simplicity, enabling customizable configurations that adapt to evolving data center and business needs.​

聯繫我們

支持
Showing contacts for USA 更改位置
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
銷售產品: Switchgear and Switchboard, Busway and Busduct
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
銷售產品: Switchgear and Switchboard, Busway and Busduct

選擇您的國家/區域和語言