The page you're viewing is for Turkish (EMEA) region.

The page you're viewing is for Turkish (EMEA) region.

Product Family

Chloride XP-90R DC UPS

1-ph input: 24V to 127Vdc output / 25 to 250A 3-ph input: 24V to 220Vdc output / 25 to 600A The Chloride XP-90 products are tailor-made solutions designed to operate in hazardous atmosphere and meet the requirements of the ATEX/IECEx standards.

Broşürü Al
En Uygun Çalışma Alanı:
  • Oil and Gas

Avantajlar

Small footprint - High power DC UPS system available in small size to optimize space on offshore platform
Reliability of Industrial UPS • Optimized Thermal Management - The Chloride XP-90R uses our latest patented Exd enclosure cooling system
Strong immunity to perturbations – The Chloride XP-90R integrates an isolating input Transformer
Safe Control, door closed - The Chloride XP-90R allows the user to operate Switches and Circuit Breakers, as well as the control buttons with door closed
Smart access to UPS data:
Large graphical user interface providing access to all UPS menus with door closed
Embedded event logger (up to 2000 events)
Safe and Easy Maintenance - Once open, the front door gives access to all internal components from the front

Özellikleri

1-ph input: 24 to 127Vdc output / 25 to 250A
3-ph input: 24 to 220Vdc output / 25 to 600A 
Single Unit up to 15kW
Parallel configuration up to 30kW
3-ph input 3x400Vac(*) or Single phase 230Vac
Output 24Vdc, 48Vdc, 110Vdc, 220Vdc, 400Vdc
Certified Ex d enclosure. Material: Stainless Steel or Mild Steel (Aluminium coming soon)
Input Transformer as standard
12 Pulses filtered SCR (Silicon Controlled Rectifier)
Low Inrush Current (≤5 In), Low THDi (≤6%)
Digitally controlled Rectifier
Designed for 55°C Ambient Temperature
Overcurrent up to 150% / 1 minute
Battery type: Sealed Lead Acid / ‘Maintenance-free’ Ni/Cd.
Human Machine Interface: Large graphical interface for System Control and Monitoring
Modbus remote Monitoring
Broşürler ve Veri Sayfaları

*Modele özgü indirilebilir içerikleri görmek için yukarıdaki teknik özellikler grafiğinde model adını seçerek modele özgü ürün sayfasına gitmeniz gerekir.

Bölgenizdeki İlgili Kişiyi Bulun

Ürün Destek İlgili Kişileri

Şunun için ilgili kişiler gösteriliyor: USA 06828 Değiştir
Vertiv (Chloride)
5980 West Sam Houston Parkway North, Suite 100 Houston Texas 77041 USA
Odaklanılan ürün alanları: Industrial AC and DC Systems

Dil ve Lokasyon