The page you're viewing is for Portuguese (LATAM) region.

Parceiros

The page you're viewing is for Portuguese (LATAM) region.

Família de Produtos

VERTIV™ Power Module

VERTIV™ Power Module enables you to deploy isolated, power-dense, critical infrastructure capacity just in time to meet your business demands.

Ideal para:
  • Telecomunicação
  • Data Center/ Colocation / Hosting
  • Bancos, Setor Financeiro e Seguradoras
  • Governo
  • Setor de Saúde

Recursos

VERTIV™ Power Module leverages core VERTIV™ Critical Power and Thermal Management technologies to deliver a simple, yet robust design that grows with your needs at the most critical locations. VERTIV™ Power Module incorporates:
Liebert® EXL S1 UPS offering industry-leading power density and proven reliability
Multiple switchboard configurations offering distribution options for both critical (UPS-protected) and non-critical downstream loads
Flexible incoming and outgoing power connections, overhead or underfloor, that can match the site architecture you choose
Breaker-based normal to emergency power automated transfer
Integral energy storage with VRLA batteries
Redundant Liebert® thermal management units with air containment – ensuring optimal operating conditions for all subsystems, even in the event of utility power loss
Clean agent fire suppression to reliably protect assets in the event of a fire
 
All subsystems are factory installed into a secure, weatherproof, and transportable enclosure – simplifying and drastically shortening on-site time required to install and startup, and reducing the potential for risk, quality, or schedule delays.  The entire VERTIV™ Power Module and its sub-systems are designed to minimize additional work required at site – from arrival onsite to startup and commissioning in just days instead of months.

Contatos

Suporte em

Showing contacts for Virginia, 20149, USA Alterar localização
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Áreas de produto de foco: Fontes de Alimentação Ininterrupta (UPS), Distribuição de Energia, Gerenciamento Térmico, Soluções Integradas, Racks e Contêineres
PARCEIROS
Overview
Comprar Produtos e Serviços

Selecione o seu país e idioma