The page you're viewing is for Japanese (Japan) region.

Vertivの製造担当者と連携すると、複雑な設計をお客様独自のニーズに合わせて構成することが可能になります。大規模なプロジェクトに関する技術的ガイドが必要な組織に対して、Vertivは十分なサポートを提供いたします。

詳細を見る

Vertiv再販業者パートナーと連携して、多くのお客様がITアプリケーション用のVertiv製品を購入しています。パートナーは、広範なトレーニングと経験を積み、ITおよびインフラに関するソリューション全体をVertiv製品で明確にし、販売、サポートを行うという独自の立場を構築しています。
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
製品モデル

Vertiv™ EnergyCore Grid

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

販売窓口を探す パンフレットを入手
主要なメリット
  • SCALABLE SKIDDED SOLUTION: Its pre-assembled design reduces installation time and costs.​
  • FAST, RELIABLE BACKUP: Its fast transfer time in milliseconds offers mission-critical uptime.​
  • GRID RESILIENCE: Islanding and utility support modes protect during outages.​
  • SMART CONTROL: With native EMS integration, it allows dynamic, intelligent power flow.
最適な用途:
  • 銀行、金融、保険
  • 化学 / 石油化学(石油およびガス以外)
  • 建設およびエンジニアリング
  • データセンタ/コロケーション/ホスティング
  • 政府機関
  • ヘルスケア
  • 製造業
  • 軍事、防衛、航空宇宙、ミサイル
  • 鉱業/金属
  • 石油およびガス
  • 発電
  • 電力/ガス輸送および供給
  • 輸送

メリット

  • PROVIDE NEAR-INSTANTANEOUS POWER TRANSFER: Protect mission-critical operations from disruptions to prevent downtime.
  • SCALE POWER CAPACITY WITHOUT OVERBUILDING UPFRONT: Maximize ROI and minimize stranded assets for site-specific needs or future growth.
  • ENABLE PEAK SHAVING, LOAD SHIFTING, & BACKUP POWER SUPPORT: Reduce energy costs, improve power quality, and increase resilience for on-site operations.
  • SEAMLESSLY INTEGRATE WITH YOUR ENERGY ECOSYSTEM: Optimize DERs, load profiles, and utility coordination by simplifying complex power strategies.
  • READY-TO-DEPLOY IN HARSH ENVIRONMENTS WITH MINIMAL SITE PREP: This accelerates deployment and reduces installation complexity.

特長

  • MILLISECONDS TRANSFER TIME: Vertiv™ EnergyCore Grid supports grid forming and following islanding operation with fast response time within milliseconds.
  • MODULAR ARCHITECTURE (1MW – 200+ MW): Its flexible design allows operational growth through scalable energy storage and deployment adaptability.
  • DEMAND CHARGE MANAGEMENT & OPTIMIZATION: The system reduces costs by storing energy during low-demand periods and using it during peak times.
  • ADVANCED EMS & CONTROLS: Integrated with Vertiv™ Energy Management System (EMS), this solution helps mission-critical businesses seeking to develop energy storage capabilities for grid power continuity.
  • SKIDDED DESIGN, OUTDOOR-RATED SOLUTION: This skid-integrated solution enhances efficiency, providing customers with a more cost-effective and time-efficient option. Engineered for outdoor applications, it is built with resilience and durability under diverse conditions.

Vertiv™ EnergyCore Grid is a modular, utility-grade Battery Energy Storage System (BESS) designed to deliver fast, flexible, and resilient power for critical facilities and grid-interactive applications. Built with lithium iron phosphate (LFP) batteries, high-efficiency PCS, and integrated controls, the Vertiv™ EnergyCore Grid supports microgrid operations, peak shaving, black start, and energy arbitrage across behind-the-meter (BTM) use cases.

Vertiv™ EnergyCore Grid
Physical Characteristics
重量(ポンド / kg)
6620 - 7500 lbs
重量(ポンド / kg)
3003 - 3402 kg
高さ(インチ / mm)
107.7 in
高さ(インチ / mm)
2735 mm
幅(インチ / mm)
139.5 in
幅(インチ / mm)
3543 mm
奥行(インチ / mm)
92.1 in
奥行(インチ / mm)
2339 mm
Technical Specifications
定格AC電力(50°C時)
Project sizes starting at 4MW
放電時間
1 – 4 hours, typical for LFP due to costs
系統周波数
50 Hz and 60 Hz
可用性
>99%
設置高度
Up to 2000 m without derating
IP等級(リン酸鉄リチウムイオン[LFP])
IP55
冷却
Liquid-cooled
バッテリー化学組成
Lithium-ion ferrophosphate (LFP)

*モデル専用のダウンロードを参照するには、上の仕様チャートでモデル名を選択して、モデル専用の製品ページに移動する必要があります。

お客様の地域のお問い合わせ先を探す

製品サポート窓口
問い合わせ先を表示 USA 変更
Vertiv (Bill Shank- Global Sales & Support)
975 Pittsburgh Dr Delaware Ohio 43015 USA
関心のある製品分野: Battery Energy Storage System (BESS)
Partner Login

言語と地域