The Liebert® APM is a versatile and modular, transformer-free UPS designed to operate with a maximum energy efficiency of up to 96.3% for the protection of medium to large-sized business-critical applications. This product is approved by the ETL (Energy Technology List) for UK customers. Under the Enhanced Capital Allowance (ECA) scheme, ETL listed products can claim back 100% first year capital allowance.

Model Specifications Overview
Liebert APM 30-300 kW
300 kW   400 VAC   400 VAC   up to 96% (VFI)   three-phase four-wire   2000 mm   1200 mm   1100 mm   670 kgs  
Liebert APM 30-150 kW
150 kW   400 VAC   400 VAC   up to 96% (VFI)   three-phase four-wire   1996 mm   600 mm   1100 mm   420 kg  
Liebert APM 50-400 kW
400 kW   400 VAC   400 VAC   > 96% (VFI)   three-phase four-wire   2000 mm   1400 mm   950 mm   948 kgs