The page you're viewing is for French (EMEA) region.

The page you're viewing is for French (EMEA) region.

Product Family

Chloride CP-70Z AC UPS

AC Uninterruptible Power Systems designed for heavy-duty industries offer full flexibility with a wide variety of configurations and options. These systems combine conservative design topology (SCR/IGBT) with proven digital control technology to provide high reliability and best performance in any electrical and environmental conditions.

Obtenir la brochure
Adapté aux applications suivantes:
  • ChemicalPetrochemical excl. Oil Gas
  • Oil and Gas
  • Power Generation
  • Transportation

Aperçu des caractéristiques techniques de modèle
Chloride CP70Z 31 IEC - AC UPS
5 to 250 kVA   3 x 400 VAC (380, 415)   1 x 230 VAC (220, 240) / 1 x 110 VAC (115, 120)   IEC 62040  
Chloride CP70Z 31 UL - AC UPS
5 to 250 kVA   3 x 480 VAC / 3 x 208 VAC   1 x 120 VAC / 1 x 220 VAC   UL 1778  
Chloride CP70Z 33 IEC - AC UPS
10 to 500 kVA   3 x 400 VAC (380, 415)   3 x 400 VAC (380, 415) / 3 x 220 VAC (200, 230)   IEC 62040  
Chloride CP70Z 33 UL - AC UPS
10 to 500 kVA   3 x 480 VAC / 3 x 208 VAC   3 x 480 VAC / 3 x 208 VAC   UL 1778  

Avantages

Tailor made systems to comply with customer's specifications
Ruggedized solutions for demanding environments: high temperatures, vibrations, dust, elevation, dripping water and moisture
Efficient maintenance: Easy front-access to most critical modules
Smart access to UPS data: Large colour LCD touch-pad for user interface with embedded event logger (up to 2000 events) and capability to export recorded events via memory stick

Caractéristiques

Thyristor-based (SCR) rectifier
IGBT/PWM-based inverter
Input and output isolation transformers included
Multilingual colored touchpad display with embedded event log
20+ years lifespan
Compatible with lead-acid and nickel-cadmium batteries, vented or recombination types
Parallel operation

* Pour accéder aux téléchargements de modèles spécifiques, rendez-vous sur la page du produit en question en sélectionnant le nom de modèle dans le tableau de spécification plus haut.

Trouver votre Contact Région

Contacts Assistance Produits

Afficher des contacts pour Virginia, 20149, USA Modifier
Vertiv (Chloride)
5980 West Sam Houston Parkway North, Suite 100 Houston Texas 77041 USA
Domaines d’intérêt Produits: Industrial AC and DC Systems

Langue & Localisation